Dynaserv DR5000-Series High Speed Direct Drive Brushless Servo Systems | Parker NA

Dynaserv DR5000-Series High Speed Direct Drive Brushless Servo Systems

Dynaserv DR5000 systems consist of a high-speed brushless servo motor, microprocessor-based drive, power supply and brushless resolver for position feedback. The primary benefit of the Dynaserv System is high accuracy and torque without a speed reducer

Dynaserv DR5000 systems consist of a high-speed brushless servo motor, microprocessor-based drive, power supply and brushless resolver for position feedback. The primary benefit of the Dynaserv System is high accuracy and torque without a speed reducer

Description
    Each Dynaserv DR5000 system consists of a high-speed brushless servo motor, microprocessor-based drive, power supply and a brushless resolver for position feedback. The primary benefit of the Dynaserv System is high accuracy and torque without speed reducers.

    Additional advantages include:
    •  Faster settling time than a traditional servo motor and speed reducer system
    •  Smooth rotation at slow speeds
    •  A flat speed/torque curve for high controllability
    •  Ability to operate in a position, speed or torque control mode
    •  Built-in test mode simplifies optimum tuning


    Dynaserv DR5000 High Speed Brushless Servo System : Features/Performance
    • Brushless resolver feedback
    • 20 models : 4-, 6-, 8-, or 10- inch diameters
    • Resolutions to 819,200 steps/rev
    • Torques to 370 ft-lb (500 Nm)
    • Repeatability of +/- 5 arc seconds
    • Speeds up to 5 rps for DR5000
Description

Performance Characteristics

Product Type

Direct Drive Servo System

Drive Type

Direct

Feedback Device

Resolver

Maximum Output Speed (rpm)

90 ... 300

Maximum Output Torque (lb-in)

265 ... 4425

Maximum Output Torque (Nm)

30 ... 500

Bearing Type

Ball

Axial Load Capacity (lbs)

6600 ... 8800

Axial Load Capacity (N)

29358 ... 39144

Repeatability

± 5 ... ± 10 (arc-sec)

Input Supply Voltage

3*200VAC | 1*230VAC

Certificates

-

Contact Us

Electromechanical and Drives Division
North America
9225 Forsyth Park Drive
Charlotte
NC
United States
28273
Phone 800-358-9070
Fax  707-584-8015