Dynaserv G3-Series Direct Drive Brushless Servo Systems | Parker NA

Dynaserv G3-Series Direct Drive Brushless Servo Systems

Dynaserv G3 systems consist of a brushless servo motor, microprocessor-based drive, power supply and high resolution brushless resolver or encoder feedback device. The primary benefit of the Dynaserv System is high accuracy/torque without a speed reducer

Dynaserv G3 systems consist of a brushless servo motor, microprocessor-based drive, power supply and high resolution brushless resolver or encoder feedback device. The primary benefit of the Dynaserv System is high accuracy/torque without a speed reducer

Description
    Each Dynaserv G3 system consists of a brushless servo motor, microprocessor-based drive, power supply and a high resolution brushless resolver or encoder for position feedback. The primary benefit of the Dynaserv System is high accuracy and torque without speed reducers.

    Additional advantages include:
    •  Faster settling time than a traditional servo motor and speed reducer system
    •  Smooth rotation at slow speeds
    •  A flat speed/torque curve for high controllability
    •  Ability to operate in a position, speed or torque control mode
    •  Built-in test mode simplifies optimum tuning


    Dynaserv G3 Direct Drive Brushless Servo System : Features/Performance
    • High resolution - up to 4,096,000 pulses/rev, four times the resolution of previous model
    • Advanced control and filtering designed for direct drive
    • Low pass, notch and velocity loop filters
    • Small footprint Safety and Standard
    • Reduction of unexpected move at power failure
    • Regeneration power monitoring
    • UL, CE
    • Servo disable switch on front panel Operation
    • Operation display panel (optional) for diagnostic information and parameter changes
    • Windows utility software Easy to Use
    • Operates in position, velocity or torque modes
    • Auto-tuning function
    • Built-in index move capability
    • User-configurable I/O
    • RS232C/485 interface
    • Screwless terminal strip connections
    • Error/alarm history log
    • Motorless operation for easy set-up and configuration of the drive
Description

Performance Characteristics

Product Type

Direct Drive Servo System

Drive Type

Direct

Feedback Device

Resolver | Encoder

Maximum Output Speed (rpm)

36 ... 120

Maximum Output Torque (lb-in)

35 ... 3540

Maximum Output Torque (Nm)

4 ... 400

Bearing Type

Ball

Axial Load Capacity (lbs)

440 ... 8800

Axial Load Capacity (N)

1957 ... 39144

Repeatability

± 2 ... ± 5 (arc-sec)

Input Supply Voltage

1*115VAC | 1*230VAC

Certificates

CE (EMC & LVD)

Contact Us

Electromechanical and Drives Division
North America
9225 Forsyth Park Drive
Charlotte
NC
United States
28273
Phone 800-358-9070
Fax  707-584-8015