Dynaserv M2-Series Direct Drive Brushless Servo Systems | Parker NA

Dynaserv M2-Series Direct Drive Brushless Servo Systems

Dynaserv M2 systems consist of a brushless servo motor, microprocessor-based drive/controller, power supply and brushless resolver or encoder feedback. The primary benefit of the Dynaserv System is high accuracy and torque without a speed reducer

Dynaserv M2 systems consist of a brushless servo motor, microprocessor-based drive/controller, power supply and brushless resolver or encoder feedback. The primary benefit of the Dynaserv System is high accuracy and torque without a speed reducer

Description
    Each Dynaserv M2 system consists of a brushless servo motor, microprocessor-based drive/controller, power supply and a brushless resolver or encoder for position feedback. The primary benefit of the Dynaserv System is high accuracy and torque without speed reducers.

    Additional advantages include:
    •  Faster settling time than a traditional servo motor and speed reducer system
    •  Smooth rotation at slow speeds
    •  A flat speed/torque curve for high controllability
    •  Ability to operate in a position, speed or torque control mode
    •  Built-in test mode simplifies optimum tuning


    Dynaserv M2 Direct Drive Brushless Servo Drive/Controller System : Features/Performance
    • Autotuning
    • Controls all Dynaserv motors except D5000A Series
    • Position feed forward (faster settling)
    • PLC mode
    • Fieldbus: Profibus, DeviceNet and CC Link
    • Non-volatile RAM
    • Configuration replication (flash memory)
Description

Performance Characteristics

Product Type

Direct Drive Servo System

Drive Type

Direct

Feedback Device

Resolver | Encoder

Maximum Output Speed (rpm)

36 ... 120

Maximum Output Torque (lb-in)

35 ... 3540

Maximum Output Torque (Nm)

4 ... 400

Bearing Type

Ball

Axial Load Capacity (lbs)

440 ... 8800

Axial Load Capacity (N)

1957 ... 39144

Repeatability

± 2 ... ± 5 (arc-sec)

Input Supply Voltage

1*115VAC | 1*230VAC

Certificates

CE (EMC & LVD)

Contact Us

Electromechanical and Drives Division
North America
9225 Forsyth Park Drive
Charlotte
NC
United States
28273
Phone 800-358-9070
Fax  707-584-8015