Frameless Servo Motors Series | Parker NA

Frameless Servo Motors Series

Build your own high performance motor with our Frameless Kit Motors. An ideal solution for machine designers looking for high performance in a small space at a low price. Parker can provide value added solutions to assist in the integration of our kits.

Use our configurator to build the right part for your application.
Description
    Parker's frameless servo motor kits provide the ideal solution for machine designers looking for high performance, in a small space, at a low price.  Parker can provide value added solutions to assist in the integration of our frameless motors.

    • Skewed lamination and odd slot count reduce cogging
    • High-performance Neodymium magnets
    • Available in 32, 44, 64, 89 and 178 mm frame sizes
    • Continuous Stall Torques : 0.08 Nm to 25.74 Nm (0.73 in-lbs to 227.75 in-lbs)
    • Peak Torque Ratings : 0.26 Nm to 81.74 Nm (2.32 in-lbs to 723.41 in-lbs)
    • Rated Speed : Various
    • Feedback Options : Hall Effect
    • Flying leads
    • IP Rating : None
    • Compatible with Parker Compax3 and Aries series servo drives
Description

Performance Characteristics

Frame Size

32mm | 44mm | 64mm | 89mm | 178mm

Continuous Torque (Nm)

0.08 - 25.7

Continuous Torque (in-lbs)

0.73 - 227.75

Peak Torque (Nm)

0.26 - 81.7

Peak Torque (in-lbs)

2.32 - 723.41

Rated Speed (RPM)

up to 30,000

Input Supply Voltage

Various

Feedback Device

Hall Effect

Parker Drive Compatibility

Compax3 | ARIES

Certificates

UL/cUL listed

IP Rating

IP00

Holding Brake

N/A

Cooling Method

Air-Cooled

Shaft Type

N/A

Custom Versions Available

Yes

Contact Us

Electromechanical and Drives Division
North America
9225 Forsyth Park Drive
Charlotte
NC
United States
28273
Phone 800-358-9070
Fax  707-584-8015