Manual Crank Driven, Cross Roller Bearing Guided, Metric Mount Linear Positioning Stages - SC Series | Parker NA

Manual Crank Driven, Cross Roller Bearing Guided, Metric Mount Linear Positioning Stages - SC Series

SC-series crossed roller bearing guided manual linear positioners have an integral crank driven mechanism and offer travels of up to 3.9', payloads up to 702 lbs, plus very good smoothness, very low friction and a very good straightness/flatness accuracy

SC-series crossed roller bearing guided manual linear positioners have an integral crank driven mechanism and offer travels of up to 3.9", payloads up to 702 lbs, plus very good smoothness, very low friction and a very good straightness/flatness accuracy

Select attributes to see if your product is available for online purchase.
Please choose from the product attributes above to continue.
Description
    The SC Series is offers a handcrank version of our SE slider series. The SC offers excellent precision, smooth motion, and a long life in a compact footprint.
    • Lightweight aluminum construction provides corrosion resistance
    • Crossed roller design provides longer bearing life, higher load capacity, smoother rolling motion, increased mechanical stiffness uses proprietary 2V grinding process.
    • Raceway banking pad provides a flat and straight banking point
    • Patented preload screws
    • Hand crank driven
Description

Performance Characteristics

Product Type

Linear Stage

Series

SC Series

Axis Count

1

Bearing Type

Cross Roller

Mounting Option

Metric

Travel Distance (inch)

0.98 ... 3.94

Travel Distance (mm)

25 ... 100

Width (inch)

1.97 ... 3.94

Width (mm)

50 ... 100

Payload (lbs)

175 ... 702

Payload (kg)

80 ... 318

Drive Mechanism

Hand Crank

Contact Us

Electromechanical and Drives Division
North America
9225 Forsyth Park Drive
Charlotte
NC
United States
28273
Phone 800-358-9070
Fax  707-584-8015