Manual Driven, Ball Bearing Guided, Micro Linear Positioning Stages - MM Series | Parker NA

Manual Driven, Ball Bearing Guided, Micro Linear Positioning Stages - MM Series

MM-series micro ball-bearing guided manual linear positioners have an integral drive mechanism and offer travels of up to 0.5', payloads up to 0.75 lbs, plus exceptional smoothness, extremely low friction and a very good straightness/flatness accuracy

MM-series micro ball-bearing guided manual linear positioners have an integral drive mechanism and offer travels of up to 0.5", payloads up to 0.75 lbs, plus exceptional smoothness, extremely low friction and a very good straightness/flatness accuracy

Description
    The Micro-Mini (MM) Series offers our most compact manual positioner available. Available in single and multi-axis units the MM Series is ideal for fine adjustment in a compact environment.
    • 16 mm wide
    • 5 mm tall
    • 12 oz load carrying capacity
Description

Performance Characteristics

Product Type

Linear Stage

Series

MM Series

Axis Count

1, 2, 3

Bearing Type

Ball

Mounting Option

English

Travel Distance (inch)

0.125 ... 0.5

Travel Distance (mm)

3.1 ... 12.7

Width (inch)

0.44 ... 0.66

Width (mm)

11.2 ... 16.8

Payload (lbs)

0.56 ... 0.75

Payload (kg)

0.25 ... 0.34

Drive Mechanism

Fine Screw

Contact Us

Electromechanical and Drives Division
North America
9225 Forsyth Park Drive
Charlotte
NC
United States
28273
Phone 800-358-9070
Fax  707-584-8015