Manual Driven, Cross Roller Bearing Guided, Miniature Linear Positioning Stages - MX80M Series | Parker NA

Manual Driven, Cross Roller Bearing Guided, Miniature Linear Positioning Stages - MX80M Series

MX80M-series miniature crossed roller bearing guided manual linear positioners have an integral drive mechanism and offer travels up to 6', payloads up to 17 lbs, plus very good smoothness, very low friction and a very good straightness/flatness accuracy

MX80M-series miniature crossed roller bearing guided manual linear positioners have an integral drive mechanism and offer travels up to 6", payloads up to 17 lbs, plus very good smoothness, very low friction and a very good straightness/flatness accuracy

Use our configurator to build the right part for your application.
Description
    The MX80M stages are offered as free travel or micrometer driven units with 25mm or 50mm travel. They include innovative tooling features to make mounting and precision alignment quicker and easier. A hardened steel master reference surface is provided along the side of the stage to allow fixturing or other tooling elements to be precisely aligned with the actual travel path. Dowel pin holes are provided on the carriage top for repeatable mounting or tooling. Also available are custom features such as a steel body design, vacuum prepped units, and anti cage creep bearings for high dynamic applications up to 150 mm travel.
    • Precision cross roller bearings
    • Optional clean room prep.
    • Optional low ESD coating
    • Dowel holes in top & base
    • Interchangable mounting with motorized MX80 models
    • Positive position lock
Description

Performance Characteristics

Product Type

Linear Stage

Series

MX80 Series

Axis Count

1, 2, 3

Bearing Type

Cross Roller

Mounting Option

Metric

Travel Distance (inch)

0.98 ... 1.97

Travel Distance (mm)

25 ... 50

Width (inch)

3.15

Width (mm)

80

Payload (lbs)

44

Payload (kg)

20

Drive Mechanism

Imperial Micrometer | Metric Micrometer | Digital Micrometer | Free Travel

Please configure part to display CAD

Contact Us

Electromechanical and Drives Division
North America
9225 Forsyth Park Drive
Charlotte
NC
United States
28273
Phone 800-358-9070
Fax  707-584-8015