Manual Knob Driven, Cross Roller Bearing Guided, Metric Mount Linear Positioning Stages - SK Series | Parker NA

Manual Knob Driven, Cross Roller Bearing Guided, Metric Mount Linear Positioning Stages - SK Series

SK-series crossed roller bearing guided manual linear positioners have an integral knob driven mechanism and offer travels of up to 3.9', payloads up to 702 lbs, plus very good smoothness, very low friction and a very good straightness/flatness accuracy

SK-series crossed roller bearing guided manual linear positioners have an integral knob driven mechanism and offer travels of up to 3.9", payloads up to 702 lbs, plus very good smoothness, very low friction and a very good straightness/flatness accuracy

Select attributes to see if your product is available for online purchase.
Please choose from the product attributes above to continue.
Description
    The SK Series features end plates for positioning, making them ideal for factory automation applications. The SK is knob driven with excellent precision, smooth motion, and a long life in a compact footprint.
    • Lightweight aluminum construction provides corrosion resistance
    • Crossed roller design provides longer bearing life, higher load capacity, smoother rolling motion, increased mechanical stiffness uses proprietary 2V grinding process.
    • Raceway banking pad provides a flat and straight banking point
    • Patented preload screws
Description

Performance Characteristics

Product Type

Linear Stage

Series

SK Series

Axis Count

1

Bearing Type

Cross Roller

Mounting Option

Metric

Travel Distance (inch)

0.98 ... 3.94

Travel Distance (mm)

25 ... 100

Width (inch)

1.97 ... 3.94

Width (mm)

50 ... 100

Payload (lbs)

175 ... 702

Payload (kg)

80 ... 318

Drive Mechanism

Knob

Contact Us

Electromechanical and Drives Division
North America
9225 Forsyth Park Drive
Charlotte
NC
United States
28273
Phone 800-358-9070
Fax  707-584-8015