Manual Product Accessories - Differential Screw Drives | Parker NA

Manual Product Accessories - Differential Screw Drives

The 9560 differential screw drive provides two linear adjustment ranges in one unit - a coarse adjustment range of 0.31' (8 mm) with a 48 pitch thread to 'dial in', and a fine adjustment range of 0.078' (2 mm) for extremely sensitive linear positioning

The 9560 differential screw drive provides two linear adjustment ranges in one unit - a coarse adjustment range of 0.31" (8 mm) with a 48 pitch thread to "dial in", and a fine adjustment range of 0.078" (2 mm) for extremely sensitive linear positioning

Description
    "Daedal" positioning stages are offered with four types of drive mechanisms: graduated micrometer, digital micrometer, fine screw, and differential screw.
    The 9560 differential screw provides two linear adjustment ranges in one unit: a coarse adjustment range of 0.31 in (8 mm) with a 48 pitch thread to "dial in", and a fine adjustment range of 0.078 in (2 mm) with a pitch equal to 336 threads per inch for extremely sensitive linear positioning.
Description

Performance Characteristics

Product Type

Manual Accessories

Series

Differential Screw

Mounting Option

English

Travel Distance (inch)

0.75

Travel Distance (mm)

19.05

Drive Mechanism

48-Pitch Thread (coarse) / 336-Pitch Thread (fine)

Contact Us

Electromechanical and Drives Division
North America
9225 Forsyth Park Drive
Charlotte
NC
United States
28273
Phone 800-358-9070
Fax  707-584-8015