Manual Product Accessories - Digital Micrometer | Parker NA

Manual Product Accessories - Digital Micrometer

The 9551 electronic Digital Micrometer provides an easy to read LCD display with a readout to 0.00005' resolution. Other features include zero-set at any position, incremental and/or absolute positioning modes, plus inch/mm setting options

The 9551 electronic Digital Micrometer provides an easy to read LCD display with a readout to 0.00005" resolution. Other features include zero-set at any position, incremental and/or absolute positioning modes, plus inch/mm setting options

Description
    Daedal positioning stages are offered with four types of drive mechanisms: graduated micrometer, digital micrometer, fine screw, and differential screw.
    Model 9551 Electronic Digital Micrometer provides an easy to read LCD display with a readout to 0.00005 inch resolution. Features:

    • Zero set at any position
    • Incremental and/or absolute positioning
    • inch/mm setting
Description

Performance Characteristics

Product Type

Manual Accessories

Series

Digital Micrometer

Mounting Option

English | Metric

Travel Distance (inch)

0.5 ... 2

Travel Distance (mm)

13 ... 50

Drive Mechanism

40-Pitch Thread

Contact Us

Electromechanical and Drives Division
North America
9225 Forsyth Park Drive
Charlotte
NC
United States
28273
Phone 800-358-9070
Fax  707-584-8015