Manual Product Accessories - Fine Screw Drives | Parker NA

Manual Product Accessories - Fine Screw Drives

9570 and 9575 fine screw drives are stainless steel linear adjustment screws with an ultra fine 64-pitch thread. They are ideal for applications where resolution sensitivity is desired, but positional readout is not required

9570 and 9575 fine screw drives are stainless steel linear adjustment screws with an ultra fine 64-pitch thread. They are ideal for applications where resolution sensitivity is desired, but positional readout is not required

Description
    Daedal positioning stages are offered with four types of drive mechanisms: graduated micrometer, digital micrometer, fine screw, and differential screw.
    9570 and 9575 fine screws are stainless steel linear adjustment screws with an ultra fine 64-pitch thread. They are ideal for applications where resolution sensitivity is desired, but positional readout is not required.
Description

Performance Characteristics

Product Type

Manual Accessories

Series

Fine Screw

Mounting Option

English

Travel Distance (inch)

0.50 ... 0.75

Travel Distance (mm)

12.7 ... 19.05

Drive Mechanism

64-Pitch Thread

  • Literature and Reference Materials

  • Manual Accessories : Fine Screw - Catalogue
  • Contact Us

    Electromechanical and Drives Division
    North America
    9225 Forsyth Park Drive
    Charlotte
    NC
    United States
    28273
    Phone 800-358-9070
    Fax  707-584-8015