Manual Product Accessories - Graduated Micrometer | Parker NA

Manual Product Accessories - Graduated Micrometer

Graduated Micrometers are offered in English or Metric versions with travels of up to 2 inches or 50mm. They provide readable graduations of 0.001', 0.0001', 0.01mm  or 0.002mm

Graduated Micrometers are offered in English or Metric versions with travels of up to 2 inches or 50mm. They provide readable graduations of 0.001", 0.0001", 0.01mm or 0.002mm

Description
    Daedal positioning stages are offered with four types of drive mechanisms: graduated micrometer, digital micrometer, fine screw, and differential screw. These drives are offered for use in applications requiring precisely controlled linear adjustment.
    The Graduated micrometers are offered in English or metric versions with travels up to 2 inches or 50 mm. They provide readable graduations of 0.001in.; 0.0001 in.; 0.01mm; or 0.002mm.
Description

Performance Characteristics

Product Type

Manual Accessories

Series

Graduated Micrometer

Mounting Option

English | Metric

Travel Distance (inch)

0.5 ... 2

Travel Distance (mm)

12.7 ... 50.8

Drive Mechanism

40-Pitch Thread

Contact Us

Electromechanical and Drives Division
North America
9225 Forsyth Park Drive
Charlotte
NC
United States
28273
Phone 800-358-9070
Fax  707-584-8015