MPE-Series Low Power Brushless Servo Motors | Parker NA

MPE-Series Low Power Brushless Servo Motors

Available in 40-80mm frame sizes, MPE motors are an economical servo motor that extends the MPP family to smaller frame sizes. It is Parker's lowest priced housed servo motor and is inventoried allowing for immediate shipment from our factory

Use our configurator to build the right part for your application.
Description
    The MPE is an economical servo motor that extends the MPP family to smaller frame sizes.  It is Parker's lowest priced, housed, servo motor.  The MPE is inventoried allowing for immediate shipment from our factory.

    • Segmented lamination technology, provides high torque
    • Potted stator design for improved thermal efficiency
    • High-performance Neodymium magnets
    • Available in 40, 60, and 80mm frame sizes
    • Continuous Stall Torques - 0.15 Nm to 3.52 Nm (1.4 in-lbs to 31.3 in-lbs)
    • Peak Torque Ratings - 0.35 Nm to 9.54 Nm (3.1 in-lbs to 84.0 in-lbs)
    • Rated Speed - 3974 RPM
    • Feedback Options - 2500 line encoder
    • Flying leads with low cost connectors
    • IP Rating - IP64 standard, IP65 optional with shaft seal
    • CE
    • Best-in-class lead-time, two year warranty
    • Compatible with Parker Compax3 and Aries series servo drives
Description

Performance Characteristics

Frame Size

40mm | 60mm | 80mm

Continuous Torque (Nm)

0.15 - 3.52

Continuous Torque (in-lbs)

1.4 - 31.3

Peak Torque (Nm)

0.35 - 9.54

Peak Torque (in-lbs)

3.1 - 84

Rated Speed (RPM)

up to 4000

Input Supply Voltage

230VAC

Feedback Device

2500 ppr Incremental Encoder

Parker Drive Compatibility

Compax3 | ARIES

Certificates

-

IP Rating

IP40 | IP65

Holding Brake

No

Cooling Method

Air-Cooled / Natural Convection

Shaft Type

Keyway

Custom Versions Available

No

Please configure part to display CAD
  • Literature and Reference Materials

  • MPE Connector Info
  • MPE Servo Motors - Catalog
  • Contact Us

    Electromechanical and Drives Division
    North America
    9225 Forsyth Park Drive
    Charlotte
    NC
    United States
    28273
    Phone 800-358-9070
    Fax  707-584-8015