MPW Stainless Steel Servo Motor Series | Parker NA

MPW Stainless Steel Servo Motor Series

Parker's MPW stainless steel servo motor is the ideal solution for applications requiring high pressure, caustic, washdown. The cylindrical housings are made from 300 series stainless and the motors are sealed to IP69K and certified to NSF169

Use our configurator to build the right part for your application.
Description
    The new MPW Series Stainless Steel Servo Motors extend the MPP servo motor family to meet the needs of those applications exposed to high pressure, highly caustic, washdown environments.  Specific applications can be found in such markets as Food and Beverage, Pharmaceutical, Packaging, and any other application that may be exposed to a harsh environment (salt, fog and humidity).

    • Segmented lamination technology provides high torque
    • Potted stator design for improved thermal efficiency
    • 9 models covering three frame sizes of 90, 115, and 142mm
    • Continuous Stall Torque - 4.03 Nm to 25.73 Nm (35.6 in-lbs to 227.7 in-lbs)
    • Peak Torque -  11.55 Nm to 72.30 Nm ( 102.2 in-lbs to 639.0 in-lbs)
    • Rated Speed - 3,386 RPM to 4,947 RPM
    • Sealed to IP69K for 1200 psi wash down requirements
    • Options include high resolution encoders, resolvers, and 24 V brake
    • Compatible with Parker Aries and Compax Drives
    • Cable options available to plug and play with competitor drives
    • Best in class lead time, 2 year warranty
Description

Performance Characteristics

Frame Size

92mm | 115mm | 142mm

Continuous Torque (Nm)

4.0 - 25.7

Continuous Torque (in-lbs)

35.6 - 227

Peak Torque (Nm)

11.5 - 72.3

Peak Torque (in-lbs)

102.1 - 639.9

Rated Speed (RPM)

up to 5000

Input Supply Voltage

230VAC | 400-460VAC

Feedback Device

2000 ppr Incremental Encoder | EnDat Absolute Encoder (multi-turn) | Hiperface Absolute Encoder (single-turn) | Hiperface Absolute Encoder (multi-turn) | Resolver

Parker Drive Compatibility

Compax3 | ARIES

Certificates

CE marked | UL/cUL listed | NSF169

IP Rating

IP69K

Holding Brake

Optional

Cooling Method

Air-Cooled / Natural Convection

Shaft Type

Smooth | Keyway

Custom Versions Available

Yes

Please configure part to display CAD

Contact Us

Electromechanical and Drives Division
North America
9225 Forsyth Park Drive
Charlotte
NC
United States
28273
Phone 800-358-9070
Fax  707-584-8015