MR-Series Round Frame Asynchronous Induction Motors | Parker NA
MR-Series Round Frame Asynchronous Induction Motors | Parker NA

MR-Series Round Frame Asynchronous Induction Motors

Featuring axial, In-Line force ventilation fan and optional 2048 ppr encoder, the round frame MR Series induction motor is suitable for general purpose open or closed-loop control applications, with maximum speeds up to 3000 min-1.

Description
    These IE2 efficiency round frame asynchronous induction motors are suitable for use with the entire range of Parker AC Inverters. Featuring a durable rigid construction, these motors are specially engineered for use in heavy industrial applications. Featuring axial, In-Line force ventilation fan and optional 2048 ppr encoder, the round frame MR Series motor is suitable for general purpose open or closed-loop control applications. For higher dynamic performance, such as that required in printing or test rig applications, the MS series square frame vector motor should be considered.

    • Light aluminium body up to and including 160 frame size. Cast iron construction over 160 frame
    • IP55 Protection as minimum
    • Foot, flange, or foot and flange mounting options
    • Insulation Class F (IEC - EN60034 -1)
    • Auxiliary cooling fan allowing low-speed operation
    • 3x PTC thermistors embedded in motor stator as standard
    • Holding brake or brake with hand release (Option)
    • 2048 ppr encoder (Option)
    • 2,4, or 6 poles (Option)
     

    MR Round Frame Asynchronous Induction Motors - Specification Overview:
    • Motor Type - Round Frame Asynchronous Motor
    • Power Range - 0.09 kW … 315 kW
    • Speed Range - 0 ... 3000 min-1
    • Protection Level - IP55
    • Feedback - Encoder (optional)
    • Suitable for drives - AC30V, AC690+, AC890, AC890PX-M
Description

Performance Characteristics

Product Type

Round Frame Asynchronous Motor

Frame Size

56 ... 200 (MS2) | 180 ... 355 (T2C)

Continuous Power Range

0.09 kW … 315 kW

Rated Speed (RPM)

0 ... 3000 min-1

Input Supply Voltage

3*400/460VAC

Motor Pole Count

2 | 4 | 6

Feedback Device

Encoder (optional)

Parker Drive Compatibility

AC30V, AC690+, AC890, AC890PX-M

IP Rating

IP55

Certificates

CE

Contact Us

Electromechanical and Drives Division
North America
9225 Forsyth Park Drive
Charlotte
NC
United States
28273
Phone 800-358-9070
Fax  707-584-8015