MS-Series Square Frame Asynchronous Induction Motors | Parker NA

MS-Series Square Frame Asynchronous Induction Motors

The MS square frame asynchronous induction motor has been specially engineered to be suitable for high dynamic performance when used with a flux vector type controller. They permit operation in constant power at maximum speed up to 8000 min-1

Description
    The MS series family of motors has been specially engineered to be suitable for high dynamic performance when used with a flux vector type controller - AC890 and AC690+. They permit operation in constant power at maximum speed up to 8000 min-1

    • Compact square frame format
    • Same frame dimensions as DC motors of similar power rating
    • IP23 or IP54 protection
    • Auxiliary cooling fan allows low-speed, high torque operation
    • High overload capability
    • Higher operating speeds
    • 360 V (Contact your local sales office for details)
    • PTC thermister (option)
    • IP55 protection (option)
    • Insulated bearings (option)
    • Encoder or resolver feedback (option)


    MS Square Frame Asynchronous Induction Motors - Specification Overview:
    • Motor type - Square Frame Asynchronous Motor
    • Power range - 0.75 kW ... 524 kW
    • Speed range - 0 ... 8000 min-1
    • Protection Level - IP23 or IP54
    • Feedback - Encoder or resolver (optional)
    • Suitable for drives - AC30V, AC690+, AC890, AC890PX-M
Description

Performance Characteristics

Product Type

Square Frame Asynchronous Motor

Frame Size

MS100 | MS133 | MS166 | MS180 | MS225 | MS280

Continuous Power Range

0.75 kW ... 524 kW

Rated Speed (RPM)

0 ... 8000 min-1

Input Supply Voltage

3*400/460VAC

Motor Pole Count

-

Feedback Device

Encoder or resolver (optional)

Parker Drive Compatibility

AC30V, AC690+, AC890, AC890PX-M

IP Rating

IP23 or IP54

Certificates

CE

Contact Us

Electromechanical and Drives Division
North America
9225 Forsyth Park Drive
Charlotte
NC
United States
28273
Phone 800-358-9070
Fax  707-584-8015