MX45S Ballscrew Driven, Cross Roller Guided, Miniature Linear Positioner | Parker NA

MX45S Ballscrew Driven, Cross Roller Guided, Miniature Linear Positioner

The MX45S ballscrew driven miniature cross roller linear stage is just 45mm wide. Offering high precision, stroke lengths of up to 25mm and a payload capacity of 68N, it is ideal for use in life science or optical adjustment applications

Use our configurator to build the right part for your application.
Description
    The MX45S is a miniature, high precision linear positioner, whose design was based largely on the successful MX80S. The MX45S uses anit-cage creep, cross roller bearings for its guidance, and has a ballscrew drivetrain. The MX45S has an extremely compact design – measuring just 45 mm in width, and is ideal for space restricted applications in the life sciences or optics market. The MX45S can easily be configured into multi-axis configurations with standard transition brackets available.

    The MX45S high precision screw driven, anti-cage creep cross roller, linear positioner; standard features and accessories:
    • Frame width of 45 mm
    • Three standard strokes of 5, 15, 25 mm
    • Positional repeatability of +/- 1 micron
    • Maximum speeds of 30 mm/sec
    • Ball screw drivetrain
    • Maximum payload 68.5 N
    • Maximum thrust of 40 N
    • Pre-configured inline motor mount and mounted motor options
    • Standard multi-axis systems
    • Standard options for external linear encoders
    • Miniature, non-contact home or limit sensors which can be positioned along full length of travel
Description

Performance Characteristics

Series

MX

Profile Width (mm)

45

Drive Type

Ballscrew

Screw Lead Options

1mm

Bearing Type

Cross Roller

Maximum Stroke (mm)

25

Maximum Stroke (inch)

0.98

Maximum Speed (m/s)

0.03

Maximum Speed (inch/s)

1.18

Maximum Screw Speed (RPS)

30

Maximum Acceleration (m/s2)

20

Maximum Acceleration (inch/s2)

773

Bidirectional Repeatability (μm)

1

Bidirectional Repeatability (thou)

0.04

Drive Screw Efficiency (%)

90

Duty Cycle (%)

100

Normal Load Capacity (N)

68.5

Normal Load Capacity (lbs)

15.4

Inverted Load Capacity (N)

68.5

Inverted Load Capacity (lbs)

15.4

Axial Load Capacity (N)

40

Axial Load Capacity (lbs)

9

Maximum Breakaway Torque (Nm)

N/A

Maximum Breakaway Torque (oz-in)

N/A

Maximum Running Torque (Nm)

0.011

Maximum Running Torque (oz-in)

1.5

Additional Protection Option

-

Certificates

-

Linear Feedback Device

Yes (Encoder : sine, 0.1μm or 1μm resolution)

Please configure part to display CAD

Contact Us

Electromechanical and Drives Division
North America
9225 Forsyth Park Drive
Charlotte
NC
United States
28273
Phone 800-358-9070
Fax  707-584-8015