MX80S Leadscrew Driven, Cross Roller Guided, Miniature Linear Positioner | Parker NA

MX80S Leadscrew Driven, Cross Roller Guided, Miniature Linear Positioner

The MX80S leadscrew driven miniature cross roller linear stage is just 80mm wide. Offering smooth motion, stroke lengths of up to 150mm and a payload capacity of 80N, it is ideal for use in life science or optical adjustment applications

Use our configurator to build the right part for your application.
Description
    The MX80S is a miniature, high precision linear positioner which uses either anit-cage creep, or standard cross roller bearings for its guidance, and has a leadscrew drivetrain. The MX80S has an extremely compact design – measuring just 80 mm in width, and is ideal for space restricted applications in the life sciences or optics market. The MX80S can easily be configured into multi-axis configurations with standard transition brackets available.

    The MX80S high precision screw driven, anti-cage creep cross roller, linear positioner; standard features and accessories:
    • Frame width of 80 mm
    • Four standard strokes of 25, 50, 100, and 150 mm
    • Positional repeatability of +/- 5 micron
    • Maximum speeds of 200 mm/sec
    • Lead screw drivetrain
    • Maximum payload 78.5 N
    • Maximum thrust of 44 N
    • Pre-configured inline motor mount and mounted motor options
    • Standard multi-axis systems
    • Standard options for external linear encoders to be added
    • Miniature, non-contact home or limit sensors which can be positioned along full length of travel
Description

Performance Characteristics

Series

MX

Profile Width (mm)

80

Drive Type

Leadscrew

Screw Lead Options

1mm | 2mm | 10mm

Bearing Type

Cross Roller

Maximum Stroke (mm)

150

Maximum Stroke (inch)

5.91

Maximum Speed (m/s)

0.2

Maximum Speed (inch/s)

7.8

Maximum Screw Speed (RPS)

20

Maximum Acceleration (m/s2)

20

Maximum Acceleration (inch/s2)

773

Bidirectional Repeatability (μm)

5

Bidirectional Repeatability (thou)

0.2

Drive Screw Efficiency (%)

40 - 78

Duty Cycle (%)

50

Normal Load Capacity (N)

80

Normal Load Capacity (lbs)

18

Inverted Load Capacity (N)

80

Inverted Load Capacity (lbs)

18

Axial Load Capacity (N)

44

Axial Load Capacity (lbs)

10

Maximum Breakaway Torque (Nm)

0.02

Maximum Breakaway Torque (oz-in)

2.83

Maximum Running Torque (Nm)

0.035

Maximum Running Torque (oz-in)

4.95

Additional Protection Option

-

Certificates

Cleanroom Preparation (class 10) | Low ESD Finish

Linear Feedback Device

Yes (Encoder : sine, 0.1μm, 0.5μm, 1μm or 5μm resolution)

Please configure part to display CAD

Contact Us

Electromechanical and Drives Division
North America
9225 Forsyth Park Drive
Charlotte
NC
United States
28273
Phone 800-358-9070
Fax  707-584-8015