RIPPED R16 Ironcore Linear Motors | Parker NA

RIPPED R16 Ironcore Linear Motors

RIPPED R16 Ironcore Linear Motors offer peak forces upto 7435N, ideal for high force industrial applications. The 160mm wide ironcore design features patented anticog technology, removing the roughness associated with traditional ironcore linear motors

Use our configurator to build the right part for your application.
Description
    Parker R16 RIPPED ironcore linear motors, with their patented anti-cog technology, produce the large forces needed for many industrial applications – without the roughness associated with traditional ironcore linear motors. With continuous forces ranging from 743 N (167 lbf) up to 2230 N (501 lbf) and peak forces ranging from 2478 N (557 lbf) up to 7433 N (1671 lbf), the RIPPED family is well suited for a broad range of extremely demanding applications. Parker offers modular magnet tracks for unrestricted travel length. The RIPPED motor connector modules allow quick and easy installation while reducing overall maintenance costs. Ultra-high-flex cables come standard. Virtually cog-free operation combined with powerful ironcore technology make the RIPPED family of motors a superior choice for affordable high-force, ultrasmooth motion.

    Features and Benefits:
    • Ideal for high force applications
    • Patented ultra-smooth anticog technology
    • Connector modules allow quick and easy installation
    • Internal thermal cutout switch protects coil
    • Digital HEDs, home and +/- limit sensors incorporated into connector module
    • Modular magnet tracks with flush mounted magnet separators
    • Built-in cable strain relief
    • Two lengths of modular magnet tracks allow unlimited length of travel

    Ironcore motors consist of a forcer which rides over a single magnet track. The forcer is made of copper windings wrapped around iron laminations. The back iron provides an efficient path for the magnetic flux to circulate between the motor and the magnet rail. In addition, there is an efficient path for heat to escape the motor. This ironcore design allows for extremely high forces and efficient cooling. In fact, the ironcore design offers the highest force available per unit volume. Finally, the ironcore design is economically attractive because only one row of magnet material is required.

    Parker has developed a patented anti-cog technology that virtually eliminates cogging and allows ironcore motors to be used in applications where only ironless motors were considered before. This offers the machine builder a powerful combination of extremely high force and smooth operation in an economical package.
Description

Performance Characteristics

Series

RIPPED

Profile Width (mm)

160

Motor Type

Ironcore

Track Length (mm)

Modular: Unlimited / Single Piece: 180 or 240

Track Length (inch)

Modular: Unlimited / Single Piece: 7.0 or 9.4

Continuous Force (N)

743 to 2230

Continuous Force (lbf)

167 to 501

Peak Force (N)

2478 to 7433

Peak Force (lbf)

557 to 1671

Continuous Power (W)

353 to 1060

Peak Power (W)

7065 to 21195

Attraction Force (N)

7117 to 21351

Attraction Force (lbf)

1600 to 4800

Cooling Method

-

Linear Feedback Device

Digital Hall Effect Device (optional)

Certificates

-

Contact Us

Electromechanical and Drives Division
North America
9225 Forsyth Park Drive
Charlotte
NC
United States
28273
Phone 800-358-9070
Fax  707-584-8015