RM-Series Industrial Rotary Tables | Parker NA

RM-Series Industrial Rotary Tables

RM Rotary Stages offer an unparalleled combination of high accuracy and high load capacity. These rotary stages utilize a precision worm gear and incorporate an oversized preloaded cross roller bearing, offering exceptional stiffness and load capacity.

RM Rotary Stages offer an unparalleled combination of high accuracy and high load capacity. These rotary stages utilize a precision worm gear and incorporate an oversized preloaded cross roller bearing, offering exceptional stiffness and load capacity.

Description
    The RM Rotary Stage Series offers an unparalleled combination of high accuracy and high load capacity. These rotary stages utilize a precision worm gear with the worm “flexed” against the gear to ensure a proper mesh. This feature provides high repeatability with very smooth operation. Additionally, the rotary stages incorporate an oversized preloaded cross roller bearing, offering exceptional stiffness and load capacity.

    • Unique self-compensating preload to limit backlash
    • Solid or thru bore construction
    • Robust bearing design for high-load capacity
    • Built-in limit switches
    • Aluminum construction with stainless steel top plate
Description

Performance Characteristics

Product Type

Rotary Positioner

Drive Type

Worm Gear

Feedback Device

Encoder (optional)

Maximum Output Speed (rpm)

30

Maximum Output Torque (lb-in)

70 ... 664

Maximum Output Torque (Nm)

8 ... 75

Bearing Type

Cross Roller

Axial Load Capacity (lbs)

220 ... 2220

Axial Load Capacity (N)

978 ... 9875

Repeatability

30 (arc-sec)

Input Supply Voltage

-

Certificates

-

Contact Us

Electromechanical and Drives Division
North America
9225 Forsyth Park Drive
Charlotte
NC
United States
28273
Phone 800-358-9070
Fax  707-584-8015