Rotary Brushless Servo Motors Products from parker include

: Default
Sort By Product Attributes
Certificates

Certificates

Input Supply Voltage

Input Supply Voltage

Continuous Power Range

Continuous Power Range

Shaft Size

Shaft Size

Feedback Device

Feedback Device

Frame Size

Frame Size

Rated Speed (RPM)

Rated Speed (RPM)

Mounting

Mounting

Shaft Type

Shaft Type

IP Rating

IP Rating

???ACCE_Region_Product_List???
Rotary Brushless Servo Motors ( 1 - 7 of 7 )
Compare Selected
Product Listing

The GVM family of PMAC electric motors is Parker's solution for electric and hybrid electric powertrain applications. The GVM has been designed to maximize power density, efficiency and scalability.

Available in NEMA 16, 23 and 34 frame sizes, BE motors use an exposed stator lamination design to provide both quiet operation and a very high performance from a small package size. Parker can provide custom modifications to all BE motors.

Available in 40-80mm frame sizes, MPE motors are an economical servo motor that extends the MPP family to smaller frame sizes. It is Parker's lowest priced housed servo motor and is inventoried allowing for immediate shipment from our factory

Available in 92-142mm frame sizes, MPJ motors are high inertia versions of the MPP-series and offer a perfect solution for inertia matching without the need for any additional mechanical devices. Parker can provide custom modifications to all MPJ motors.

Available in 92-270mm frame sizes, MPP motors feature a segmented lamination design providing a very high torque to inertia ratio resulting in the highest acceleration rates of any Parker motor. Parker can provide custom modifications to all MPP motors.

Parker's MPW stainless steel servo motor is the ideal solution for applications requiring high pressure, caustic, washdown. The cylindrical housings are made from 300 series stainless and the motors are sealed to IP69K and certified to NSF169

Available in NEMA 16 and 23 frame sizes, SM motors incorporate a slotless stator and 4-pole design allowing it to operate smoothly with zero detent torque and be driven at very high speeds. Parker can provide custom modifications to all SM motors.

Contact Us

Electromechanical and Drives Division
North America
9225 Forsyth Park Drive
Charlotte
NC
United States
28273
Phone 800-358-9070
Fax  707-584-8015