XRS Cartesian Robot Module - Medium | Parker NA

XRS Cartesian Robot Module - Medium

The high precision XRS Cartesian Robot Systems are pre-engineered to optimize workspace, simplify selection, shorten delivery and lower costs. The Medium class systems are designed for mid range loads of up to 12kg and offer travels of up to 850mm

Description
    Standard XRS Cartesian Robot Systems are pre-engineered to optimize workspace, simplify selection, shorten delivery and lower costs. A unique mix of linear servo motor and ballscrew drive technology provides optimized dynamic performance for today's demanding automation applications. These systems are offered in three size platforms (Small; Medium; Large) and 124 standard variations. The “Medium” class systems are designed for mid range loads and travels.

    XRS "Medium" Cartesian Robot - Overview:
    • Configuration : X-Y / X-Y-Z
    • Maximum Work Area : 850mm (X) * 600mm (Y) * 150mm (Z)
    • Maximum Load : 12 kg
    • Drive Mechanism : Linear Motor / Ballscrew
    • Innovative strip seal design provides IP30 protection
    • Pre-installed air, power and signal lines routed to moving payload for convenient hook-up and long life operation.
    • System cable management features “high-flex” shielded cables with quick disconnect convenience.
    • Precision dowel holes allows repeatable mounting of tooling to robot and robot module into machine.
    • All axes are aligned and pinned orthogonal so that axes may be removed and re-attached with factory precision.
    • Clean
Description

Performance Characteristics

Product Type

Cartesian Robot

Configuration

X-Y | X-Y-Z

Drive Type

Linear Motor | Ballscrew

Maximum Stroke (mm)

850 (X) * 600 (Y) * 150 (Z)

Maximum Speed (m/s)

2.0 (X) * 2.0 (Y) * 0.6 (Z)

Maximum Payload Range

12kg

Repeatability

5 ... 45 microns

Additional Protection Option

Steel Strip Cover

Contact Us

Electromechanical and Drives Division
North America
9225 Forsyth Park Drive
Charlotte
NC
United States
28273
Phone 800-358-9070
Fax  707-584-8015