Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's Poly-Tite fittings offer an acetal copolymer sleeve that has superior resilience to resist creeping and stress caused from compression.
Parker's Poly-Tite fittings are designed to speed any installation. The body, nut and sleeve are furnished pre-assembled, ready for installation. The acetal copolymer sleeve resists creeping and stress caused from compression. The black acetal copolymer also resists ultra-violet ray attack and has excellent dimensional stability. Poly-Tite nuts will rotate around the sleeve as it tightens to prevent twisting and weakening of the plastic tubing. Poly-Tite fittings can be assembled and disassembled repeatly.
Use with the following Parker Parflex Division tubing.
• Polyethylene
• Nylon
• Polypropylene
• Vinyl
Markets:
• Dental
• Packaging
• Car Wash
• Printing
• Machine tools
Features/Benefits:
• Designed for use with thermoplastic tubing
• Machined in tube support
• Black acetal copolymer sleeve
• Brass sleeve available for soft metal tubing
• Knurled nut for ease of hand tightening
• Pre-assembled fitting
• Chrome plated and stainless steel couplers available
Applications:
• Pneumatic circuits
• Coolant lines
• Measuring
• Water lines
Custom configurations and sizes are available upon request. Contact us for additional information.
| Literature and Reference Materials |
|---|
| Brass, Composite and Thermoplastic Fittings and Valves - CAT. 3501E |
| FCG FSC Assembly Guides |
| FSC Division Overview Quick Reference Guide - 3500FSC-QRG |
| Products | Shape | Style | Connection 1 Tube O.D. (inch) | Connection 1 Style | Connection 2 Thread Size (inch) | Connection 2 Tube O.D. (inch) | Connection 2 Style |
|---|---|---|---|---|---|---|---|
| 164P-4 | Tee | Tube to Tube | 1/4 | Compression | na | 1/4 | Compression |
| 164P-5 | Tee | Tube to Tube | 5/16 | Compression | na | 5/16 | Compression |
| 164P-6 | Tee | Tube to Tube | 3/8 | Compression | na | 3/8 | Compression |
| 164P-6-4 | Tee | Tube to Tube | 3/8 | Compression | na | 1/4 | Compression |
| 164P-8 | Tee | Tube to Tube | 1/2 | Compression | na | 1/2 | Compression |
| 169LP-4-4 | 90° Long Elbow | Tube to Pipe | 1/4 | Compression | 1/4 | na | Male Pipe |
| 169P-4-1 | 90° Elbow | Tube to Pipe | 1/4 | Compression | 1/16 | na | Male Pipe |
| 169P-4-2 | 90° Elbow | Tube to Pipe | 1/4 | Compression | 1/8 | na | Male Pipe |
| 169P-4-4 | 90° Elbow | Tube to Pipe | 1/4 | Compression | 1/4 | na | Male Pipe |
| 169P-4-6 | 90° Elbow | Tube to Pipe | 1/4 | Compression | 3/8 | na | Male Pipe |
| 169P-5-2 | 90° Elbow | Tube to Pipe | 5/16 | Compression | 1/8 | na | Male Pipe |
| 169P-6-2 | 90° Elbow | Tube to Pipe | 3/8 | Compression | 1/8 | na | Male Pipe |
| 169P-6-4 | 90° Elbow | Tube to Pipe | 3/8 | Compression | 1/4 | na | Male Pipe |
| 169P-6-6 | 90° Elbow | Tube to Pipe | 3/8 | Compression | 3/8 | na | Male Pipe |
| 169P-8-6 | 90° Elbow | Tube to Pipe | 1/2 | Compression | 3/8 | na | Male Pipe |
| 169PS-4-2 | 90° Swivel Elbow | Tube to Pipe | 1/4 | Compression | 1/8 | na | Male Pipe |
| 169PS-4-4 | 90° Swivel Elbow | Tube to Pipe | 1/4 | Compression | 1/4 | na | Male Pipe |
| 169PS-6-2 | 90° Swivel Elbow | Tube to Pipe | 3/8 | Compression | 1/8 | na | Male Pipe |
| 169PS-6-4 | 90° Swivel Elbow | Tube to Pipe | 3/8 | Compression | 1/4 | na | Male Pipe |
| 169PS-6-6 | 90° Swivel Elbow | Tube to Pipe | 3/8 | Compression | 3/8 | na | Male Pipe |
| 169PS-8-6 | 90° Swivel Elbow | Tube to Pipe | 1/2 | Compression | 3/8 | na | Male Pipe |
| 170P-4-2 | 90° Elbow | Tube to Female Pipe | 1/4 | Compression | 1/8 | na | Female Pipe |
| 170P-4-4 | 90° Elbow | Tube to Female Pipe | 1/4 | Compression | 1/4 | na | Female Pipe |
| 170P-6-4 | 90° Elbow | Tube to Female Pipe | 3/8 | Compression | 1/4 | na | Female Pipe |
| 170P-8-6 | 90° Elbow | Tube to Female Pipe | 1/2 | Compression | 3/8 | na | Female Pipe |
| 171P-4-2 | Run Tee | Tube to Pipe | 1/4 | Compression | 1/8 | na | Male Pipe |
| 171P-4-4 | Run Tee | Tube to Pipe | 1/4 | Compression | 1/4 | na | Male Pipe |
| 171P-5-2 | Run Tee | Tube to Pipe | 5/16 | Compression | 1/8 | na | Male Pipe |
| 171P-6-4 | Run Tee | Tube to Pipe | 3/8 | Compression | 1/4 | na | Male Pipe |
| 171P-8-6 | Run Tee | Tube to Pipe | 1/2 | Compression | 3/8 | na | Male Pipe |
| 172P-4-2 | Branch Tee | Tube to Pipe | 1/4 | Compression | 1/8 | na | Male Pipe |
| 172P-4-4 | Branch Tee | Tube to Pipe | 1/4 | Compression | 1/4 | na | Male Pipe |
| 172P-5-2 | Branch Tee | Tube to Pipe | 5/16 | Compression | 1/8 | na | Male Pipe |
| 172P-6-2 | Branch Tee | Tube to Pipe | 3/8 | Compression | 1/8 | na | Male Pipe |
| 172P-6-4 | Branch Tee | Tube to Pipe | 3/8 | Compression | 1/4 | na | Male Pipe |
| 172P-8-6 | Branch Tee | Tube to Pipe | 1/2 | Compression | 3/8 | na | Male Pipe |
| 177P-4-2 | Branch Tee | Tube to Female Pipe | 1/4 | Compression | 1/8 | na | Female Pipe |
| 177P-4-4 | Branch Tee | Tube to Female Pipe | 1/4 | Compression | 1/4 | na | Female Pipe |
| 177P-4-6 | Branch Tee | Tube to Female Pipe | 1/4 | Compression | 3/8 | na | Female Pipe |
| 56PSG-4 | Spring Guard | Tube | 1/4 | Tube | na | na | na |
| 56PSG-6 | Spring Guard | Tube | 3/8 | Tube | na | na | na |
| 59P-4 | Cap | Tube | 1/4 | Tube | na | na | na |
| 59P-5 | Cap | Tube | 5/16 | Tube | na | na | na |
| 59P-6 | Cap | Tube | 3/8 | Tube | na | na | na |
| 60P-4 | Plastic Sleeve | Tube | 1/4 | Tube | na | na | na |
| 60P-5 | Plastic Sleeve | Tube | 5/16 | Tube | na | na | na |
| 60P-6 | Plastic Sleeve | Tube | 3/8 | Tube | na | na | na |
| 60P-8 | Plastic Sleeve | Tube | 1/2 | Tube | na | na | na |
| 60PB-4 | Brass Sleeve | Tube | 1/4 | Tube | na | na | na |
| 60PB-5 | Brass Sleeve | Tube | 5/16 | Tube | na | na | na |
| 60PB-6 | Brass Sleeve | Tube | 3/8 | Tube | na | na | na |
| 60PB-8 | Brass Sleeve | Tube | 1/2 | Tube | na | na | na |
| 61P-4 | Nut/Plastic Sleeve | Tube | 1/4 | Tube | na | na | na |
| 61P-5 | Nut/Plastic Sleeve | Tube | 5/16 | Tube | na | na | na |
| 61P-6 | Nut/Plastic Sleeve | Tube | 3/8 | Tube | na | na | na |
| 61P-8 | Nut/Plastic Sleeve | Tube | 1/2 | Tube | na | na | na |
| 61PB-4 | Nut/Brass Sleeve | Tube | 1/4 | Tube | na | na | na |
| 61PB-5 | Nut/Brass Sleeve | Tube | 5/16 | Tube | na | na | na |
| 61PB-6 | Nut/Brass Sleeve | Tube | 3/8 | Tube | na | na | na |
| 61PB-8 | Nut/Brass Sleeve | Tube | 1/2 | Tube | na | na | na |
| 61PN-4 | Nut | Tube | 1/4 | Tube | na | na | na |
| 61PN-5 | Nut | Tube | 5/16 | Tube | na | na | na |
| 61PN-6 | Nut | Tube | 3/8 | Tube | na | na | na |
| 61PN-8 | Nut | Tube | 1/2 | Tube | na | na | na |
| 61PSGN-4 | Spring Guard Nut | Tube | 1/4 | Tube | na | na | na |
| 61PSGN-6 | Spring Guard Nut | Tube | 3/8 | Tube | na | na | na |
| 62P-4 | Union | Tube to Tube | 1/4 | Compression | na | 1/4 | Compression |
| 62P-5 | Union | Tube to Tube | 5/16 | Compression | na | 5/16 | Compression |
| 62P-6 | Union | Tube to Tube | 3/8 | Compression | na | 3/8 | Compression |
| 62P-6-4 | Union | Tube to Tube | 3/8 | Compression | na | 1/4 | Compression |
| 62P-8 | Union | Tube to Tube | 1/2 | Compression | na | 1/2 | Compression |
| 62PBH-4 | Bulkhead | Tube to Tube | 1/4 | Compression | na | 1/4 | Compression |
| 62PBH-5 | Bulkhead | Tube to Tube | 5/16 | Compression | na | 5/16 | Compression |
| 62PBH-6 | Bulkhead | Tube to Tube | 3/8 | Compression | na | 3/8 | Compression |
| 62PBH-8 | Bulkhead | Tube to Tube | 1/2 | Compression | na | 1/2 | Compression |
| 62PCA-4 | Union | Tube to Poly-Tite | 1/4 | Compression | na | 1/4 | Compression |
| 62PCA-5 | Union | Tube to Poly-Tite | 5/16 | Compression | na | 5/16 | Compression |
| 62PCA-6 | Union | Tube to Poly-Tite | 3/8 | Compression | na | 3/8 | Compression |
| 62PCABH-4 | Bulkhead | Tube to Compression | 1/4 | Compression | na | 1/4 | Compression |
| 62PCABH-6 | Bulkhead | Tube to Compression | 3/8 | Compression | na | 3/8 | Compression |
| 62PTBH-4 | Bulkhead | Tube to Straight Thread | 1/4 | Compression | 3/8-24 | na | Straight Thread |
| 62PTBH-5 | Bulkhead | Tube to Straight Thread | 5/16 | Compression | 7/16-24 | na | Straight Thread |
| 62PTBH-6 | Bulkhead | Tube to Straight Thread | 3/8 | Compression | 1/2-24 | na | Straight Thread |
| 66P-4-2 | Connector | Tube to Female Pipe | 1/4 | Compression | 1/8 | na | Female Pipe |
| 66P-4-4 | Connector | Tube to Female Pipe | 1/4 | Compression | 1/4 | na | Female Pipe |
| 66P-5-2 | Connector | Tube to Female Pipe | 5/16 | Compression | 1/8 | na | Female Pipe |
| 66P-6-4 | Connector | Tube to Female Pipe | 3/8 | Compression | 1/4 | na | Female Pipe |
| 66P-8-6 | Connector | Tube to Female Pipe | 1/2 | Compression | 3/8 | na | Female Pipe |
| 68P-4-1 | Connector | Tube to Pipe | 1/4 | Compression | 1/16 | na | Male Pipe |
| 68P-4-10X32 | Connector | Tube to Pipe | 1/4 | Compression | 10-32 | na | Straight Thread |
| 68P-4-2 | Connector | Tube to Pipe | 1/4 | Compression | 1/8 | na | Male Pipe |
| 68P-4-4 | Connector | Tube to Pipe | 1/4 | Compression | 1/4 | na | Male Pipe |
| 68P-4-6 | Connector | Tube to Pipe | 1/4 | Compression | 3/8 | na | Male Pipe |
| 68P-5-2 | Connector | Tube to Pipe | 5/16 | Compression | 1/8 | na | Male Pipe |
| 68P-5-4 | Connector | Tube to Pipe | 5/16 | Compression | 1/4 | na | Male Pipe |
| 68P-6-2 | Connector | Tube to Pipe | 3/8 | Compression | 1/8 | na | Male Pipe |
| 68P-6-4 | Connector | Tube to Pipe | 3/8 | Compression | 1/4 | na | Male Pipe |
| 68P-6-6 | Connector | Tube to Pipe | 3/8 | Compression | 3/8 | na | Male Pipe |
| 68P-8-4 | Connector | Tube to Pipe | 1/2 | Compression | 1/4 | na | Male Pipe |
| 68P-8-6 | Connector | Tube to Pipe | 1/2 | Compression | 3/8 | na | Male Pipe |
| 97P-4-6 | Tube Reducer | Tube to Standpipe | 1/4 | Compression | 3/8 | na | Tube Stem |