No image available
No image available
Your request is being processed.
687547
Compression Pneumatic and Hydraulic Tube Fittings

Brass flareless tube fitting, Hi-Duty

Parker's Hi-Duty fitting is a preassembled brass fitting fitting with a sleeve machined onto the nut. This unique design creates tight; leak free joints that withstand pressures of most commomly used types of tubing.

Roll On To Zoom


Parker's Hi-Duty fitting is a preassembled brass fitting fitting with a sleeve machined onto the nut. This unique design creates tight; leak free joints that withstand pressures of most commomly used types of tubing.

Choose attributes to view part number:

Reset Attributes
Description

Parker’s Hi-Duty fittings are preassembled with the sleeve machined onto the nut. During assembly the sleeve breaks away from the nut and seals on the tubing. This unique design creates tight; leak free joints that withstand pressures of most commonly used types of tubing including seamless steel tubing, copper, brass and thermoplastic tubing. This design also provides a vibration dampener which enables joints to stand up under moderate vibration.

Markets:
• Mobile
• Industrial
• Lubrication
• Agriculture

Features/Benefits:
• All brass construction
• No flaring, soldering or other tube preparation
• One piece nut and sleeve reduces installation time
• Use with copper, seamless steel and thermoplastic tubing
• Steel tubing must be cold drawn and annealed seamless low-carbon per SAE J524 with a maximum hardness of Rockwell B65

Applications:
• Engines
• Oil lines
• Lubrication lines
• Coolant lines
• Process plants
• Laboratory equipment

Custom configurations and sizes are available upon request. Contact Parker Fluid System Connectors Division at (269) 692-6555 or fscsales@parker.com for additional information.

Please configure part to display CAD
???ATTACHMENTS???

Contact Us


Fluid System Connectors Division

FLUID SYSTEM


CONNECTORS DIVISION

300 PARKER DR

OTSEGO

MI

UNITED STATES

49078


Ph:269-692-6555


Fax:269-694-4614