No image available
No image available
Your request is being processed.
687547
Flared Industrial and General Purpose Tube Fittings

Brass Inverted Flare Fittings

Parker's economical inverted flare fittings offer a metal-to-metal seal that is internal to the fitting for tighter tube bends. Meets functional requirements of SAE J512

Roll On To Zoom


Parker's economical inverted flare fittings offer a metal-to-metal seal that is internal to the fitting for tighter tube bends. Meets functional requirements of SAE J512

Choose attributes to view part number:

Reset Attributes
Description

Parker's economical inverted flare fittings offer a metal-to-metal seal that is internal to the fitting for tighter tube bends. These fittings are well adapted for high pressure service and have exceptional resistance to mechanical pull out. The positive nature of the connection with the flare on the tube clamped between the nut and the body makes for extreme dependability and safety. Inverted Flare fittings provide excellent vibration resistance. All fittings meet functional requirements of SAE J512.

Markets:
• Mobile
• Engines
• Marine
• Air conditioning

Features/Benefits:
• All brass construction
• Internal flare for tighter bends
• Steel Zinc Chromate nut available
• U.L. listed for flammable liquids
• Meets functional requirements of SAE J512
• Economical
• Metal-to-metal seal
• Use with copper, brass, aluminum and welded steel hydraulic tubing that can be flared

Applications:
• Hydraulic brake
• Power steering
• Fuel lines
• Transmission cooler lines
• Flammable liquids and gases

Custom configurations and sizes are available upon request. Contact Parker Fluid System Connectors Division at (269) 692-6555 or fscsales@parker.com for additional information.

Description

Performance Characteristics
Minimum Working Temperature (F) -65
Minimum Working Temperature (C) -53
Maximum Working Temperature (F) 250
Maximum Working Temperature (C) 121
Maximum Working Pressure (psi) 1900 (-3), 1400 (-4), 1200 (-5), 1000 (-6), 750 (-8), 650 (-10), 2800 (-2), 550 (-12)
Maximum Working Pressure (bar) 131 (-3), 96 (-4), 83 (-5), 69 (-6), 52(-8), 45 (-10), 193 (-2), 38 (-12)
Tubing Material Copper, Aluminum, brass, Welded Steel Hydraulic tubing that can be flared
Application Pumps, Brake Lines
Industry Standards SAE J512
Media Water, Air, Inert and Non-combustible Gasses, Flammable Liquid, Freon
Body Material Brass
Nut Material Brass, Zinc Chromate Steel

Please configure part to display CAD
???ATTACHMENTS???

Contact Us


Fluid System Connectors Division

FLUID SYSTEM


CONNECTORS DIVISION

300 PARKER DR

OTSEGO

MI

UNITED STATES

49078


Ph:269-692-6555


Fax:269-694-4614