No image available
No image available
Your request is being processed.
687547
Barbed Industrial and General Purpose Tube Fittings

Brass Pneumatic Hose Barbs for Tubing, Dubl-Barb

Parker's Dubl-barb push-on hose barb is a compact one piece fitting for a quick, economical way to connect polyethylene tubing.

Parker's Dubl-barb push-on hose barb is a compact one piece fitting for a quick, economical way to connect polyethylene tubing.

Choose attributes to view part number:

Reset Attributes
Description

Parker's economical, one piece, Dubl-Barb® fittings are designed for quick assembly with polyethylene tubing without the use of a clamp. Because of the many available variations in qualities of polyethylene tubing, Dubl-Barb® fittings are recommended for use with Parker Parflex® polyethylene tubing (or an equal grade). Parker Parflex® tubing is highly resistant to environmental stress cracking which is necessary for long life when coupled with Dubl-Barb fittings. Assembly is simple, just cut tube squarely and push tube over the two barbs.
Use with Parker Parflex Division polyethylene tubing.

Markets:
• Pneumatic
• Environmental control

Features/Benefits
• All brass construction
• One piece
• Compact
• Excellent vibration resistance
• No clamp required

Applications:
• Climate control circuits
• Pneumatic systems
• Humidifiers
• Filters
• Test apparatus

Custom configurations and sizes are available upon request. Contact Parker Fluid System Connectors Division at (269) 692-6555 or fscsales@parker.com for additional information.

Description

Performance Characteristics
Minimum Working Temperature (F) -65
Minimum Working Temperature (C) -53
Maximum Working Temperature (F) 90
Maximum Working Temperature (C) 32
Maximum Working Pressure (psi) 150
Maximum Working Pressure (bar) 10
Tubing Material Polyethylene
Application Industrial Controls
Body Material Brass

Please configure part to display CAD
???ATTACHMENTS???

Contact Us


Fluid System Connectors Division

FLUID SYSTEM


CONNECTORS DIVISION

300 PARKER DR

OTSEGO

MI

UNITED STATES

49078


Ph:269-692-6555


Fax:269-694-4614