No image available
No image available
Your request is being processed.
687547
Compression Transportation Tube Fittings

Compression Style Fittings - Vibra-Lok

Parker's Vibra-Lok fittings provides a positive reliable seal under vibration conditions, mechanical shock or tube movement. The sleeve cushions the tubing permitting the tube to flex back and forth in the fitting.

Parker's Vibra-Lok fittings provides a positive reliable seal under vibration conditions, mechanical shock or tube movement. The sleeve cushions the tubing permitting the tube to flex back and forth in the fitting.

Choose attributes to view part number:

Reset Attributes
Description

The leader in motion and control Parker's Vibra-Lok fittings are engineered to meet the demands of applications involving vibration, high heat, mechanical shock and tube movement.

- Elastomeric seal in both Buna N and Fluorocarbon
- Excellent vibration resistance
- Sleeves resist deterioration
- Positive nut stop bottoms nut on body requiring no visual inspection
- All Brass construction
- SAE J926 and NPTF threads are standard
- Optional ISO 6149 straight threads and British pipe threads
- Electroless nickel plated bodies can be used with bio-diesel
- Use with copper, aluminum, steel (bundy), stainless steel and glass tubing
- Thread sealant available


Pressure Range:
Static Pressure - up to 1,000 psi depending on size and type of tubing
Minor surges or vibrations - up to 800 psi depending on size and type of tubing
Severe vibrations or shock - up to 600 psi depending on size and type of tubing

Temperature Range:
Fluorocarbon sleeve: -15° to +450°F
Buna N sleeve:  -30° to +275°F

Description

Performance Characteristics
Minimum Working Temperature (F) -30
Minimum Working Temperature (C) -34
Maximum Working Temperature (F) 275
Maximum Working Temperature (C) 135
Maximum Working Pressure (psi) Dependent on condition
Maximum Working Pressure (bar) Dependent on condition
Tubing Material Copper, Aluminum, Steel(Bundy), Stainless Steel, Glass
Application Oil/Fuel/Coolant Lines, Vibration, Laboratory
Industry Standards SAE J1926, ISO 6149
Thread Type NPTF, Straight Thread
Body Material Brass
Nut Material Brass
Sleeve Material Buna N, Fluorocarbon
O-ring Material Fluorocarbon

Please configure part to display CAD
???ATTACHMENTS???

Contact Us


Fluid System Connectors Division

FLUID SYSTEM


CONNECTORS DIVISION

300 PARKER DR

OTSEGO

MI

UNITED STATES

49078


Ph:269-692-6555


Fax:269-694-4614