No image available
No image available
Your request is being processed.
687547
Push to Connect Industrial and General Purpose Tube Fittings

Push-to-Connect LIQUIfit Fittings - Inch

Parker's LIQUIfit fittings are suitable for water, potable liquids and neutral gas applications and offers chemical resistence to such things as chlorine, cleaning agents and UV.

Parker's LIQUIfit fittings are suitable for water, potable liquids and neutral gas applications and offers chemical resistence to such things as chlorine, cleaning agents and UV.

Choose attributes to view part number:

Reset Attributes
Description

Being the world's leader in push-to-connect fitting technology Parker's LIQUIfit fittings extend Parker's expertise into the water and beverage industry. The LIQUIfit body is manufactured from a unique bio-based, high performance polymer produced from renewable plants, to expand the use of non-fossil-based resources.

• Stainless steel grab ring
• EPDM D-seal
• Meets requirements of FDA, NSF 51 and NSF 61
• D-seal provides a positive seal on the O.D. of the tube , in both static and dynamic positions
• High chemical resistance
• Reduced movement of the gripping system prevents any pumping effect
• No tube insert or locking clip required
• Advanced gripping design allows a tight bend radius without leaks
• Most compact profile on the market
• Ergonomic and aesthetic design
• Easy-to-clean external shapes
• Inch & metric sizes,  5/32" - 1/2", 4mm - 12mm
• NPTF, UNS, BST threads
• Use with Polyethylene, Polypropylene, Nylon

Pressure Rangs: Up to 230 psi
Temperature Range: 35°to +200°F

Typical Applications: Water Purification Systems, Water dispensers, Hot & Cold Drinks Dispensers, Cooling systems, Food Process, CO2,  Medical

Description

Performance Characteristics
Minimum Working Temperature (F) 35
Minimum Working Temperature (C) 2
Maximum Working Temperature (F) 200
Maximum Working Temperature (C) 93
Maximum Working Pressure (psi) 230
Maximum Working Pressure (bar) 15
Tubing Material Polyethylene, Polypropylene
Media Water, Beverages, CO2
Application Water Purification, Water/Beverage Dispensing, Food Process, Medical
Industry Standards FDA, NSF-51, NSF-61, WRAS
Body Material Bio-based Polymer
Seal Material EPDM
Gripping Ring Stainless Steel
Thread Type NPTF

???ATTACHMENTS???

Contact Us


Fluid System Connectors Division

FLUID SYSTEM


CONNECTORS DIVISION

300 PARKER DR

OTSEGO

MI

UNITED STATES

49078


Ph:269-692-6555


Fax:269-694-4614