No image available
No image available
Your request is being processed.
687547
Push to Connect Industrial and General Purpose Tube Fittings

Push-to-Connect nickel plated instant fittings, Prestolok PLP

Parker's Prestolok PLP fittings offer improved throughput, increased efficiency, smaller footprints, faster assembly and leak-free innovation.

Parker's Prestolok PLP fittings offer improved throughput, increased efficiency, smaller footprints, faster assembly and leak-free innovation.

404 Error Page
 

    There were errors on this page.

    The error code returned was - 404

    For Additional Assistance....

    If you represent a Parker distributor, supplier, or customer, please contact your PHconnect Administrator or partnered Parker division. Parker employees should utilize the appropriate helpdesk specified below.

    Worldwide User Help

    Contact your PHconnect Administrator
    or partnered Parker division

    Employee Helpdesk - North America

    1-888-795-HELP
    data.center.support@parker.com

    Employee Helpdesk - International

    +44 (0) 1442 458 208
    idchelpdesk@parker.com

    Back

Choose attributes to view part number:

Reset Attributes
Description

Being the world's leader in push-to-connect fitting technology Parker's Prestolok PLP fittings are engineered to meet the demands of the Pneumatic/Automation and Industrial markets.

• Compact one piece fitting
• Stainless steel grab ring
• Swivels on all male threaded shapes for assembly in tight places and for precise positioning
• Pre-applied white acrylic sealant
• Inch & metric sizes
• NPT, UNF, BSPT, BSPP and Metric threads
• Use with Polyethylene, Polypropylene, Nylon, Polyurethane 80, 90 & 95 durometer Shore A
• Push-to-Connect for fast assembly and disassembly
• 1/8" - 1/2", 4mm - 16mm

Pressure Range: Up to 300 psi depending on tubing
Temperature Range: 0° to +200°F

Typical Applications: Pneumatics, Robotics, Semi-Conductors, Textile, Packaging, Vacuum

Description

Performance Characteristics
Body Material Nickel Plated Brass
Minimum Working Temperature (F) 0
Minimum Working Temperature (C) -18
Maximum Working Temperature (F) 200
Maximum Working Temperature (C) 93
Maximum Working Pressure (psi) 300
Maximum Working Pressure (bar) 20
Tubing Material Polyethylene, Polypropylene, Nylon, Rigid Nylon, Polyurethane 90-95 Durometer
Seal Material Nitrile
Gripping Ring Stainless Steel
Release Button Material Polyacetal
Thread Type NPTF, UNF, BSPT, BSPP
Vacuum Rating (inch of Hg) Dependent on temperature and type of tubing
Application Pneumatics, Packaging, Textile, Semi-conductors, Robotics

Please configure part to display CAD
???ATTACHMENTS???

Contact Us


Fluid System Connectors Division

FLUID SYSTEM


CONNECTORS DIVISION

300 PARKER DR

OTSEGO

MI

UNITED STATES

49078


Ph:269-692-6555


Fax:269-694-4614