Air Duct Seals for Heavy Duty Engines | Parker NA
687424
687486

Air Duct Seals for Heavy Duty Engines

Parker's Air Duct Seals for Heavy Duty Engines are a single piece, easy to install design, providing lower leak rates than traditional labyrinth piston ring seals.

Air Duct Seal
 Part(s)
Description

    Parker's Air Duct Seals for Heavy Duty Engines are a single piece, easy to install metal design providing lower leak rates than traditional labyrinth piston ring seals. 

     

    The continuous single-piece metal seal design is enhanced with the use of TriCom-HT™, Parker’s proprietary high-temperature, anti-wear coating. TriCom-HT™ provides superior wear resistance, protecting the Air Duct Seal from the detrimental effects of engine vibration and thermal cycling, resulting in 80% less leakage and extended seal life.

     
    Parker's Air Duct Seal design fits tightly into the mating hardware, greatly reducing leak paths. Machined grooves are not required in the mating hardware, thereby lowering your manufacturing cost.

     

    Features/Benefits

          • Easy to install

          • Single piece, metal design

          • Anti-wear coating

          • Lower leak rates than labyrinth piston ring seals

          • High temperature resistance

          • High corrosion resistance

          • Vibration resistant

          • Long service life


    Application Uses:

          • Multiple component assemblies

          • Gas turbines applications

          • Vibration isolation applications

          • Exhaust connections between:

                      • EGR

                      • EGR cooler

                      • Exhaust pipes

                      • Turbo charger

                      • Exhaust manifold


    To discuss the use of customized, single-piece Air Duct Seals for your application, please contact us by clicking on the Contact Us link and selecting your preferred method of contact.

Description

Performance Characteristics

Maximum Operating Temperature

up to 700 °C

Coating

Tricom-HT™

Industry

Heavy Duty
Marine
Automotive
Rail
Aerospace

Pressure Rating

up to 99000 psi

Leak Rate

1.2 L/min and better

Outside Diameter

0.25 to over 3 inch

Overall Length

0.25 to over 9 inch

Media

Gas
Liquid

FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems...

contact us