PowerShift (Hydraulic) 6-Bolt Power Take-Off (PTO) - 249 Series

Click for Larger View

Chelsea 249 Series PTO for Ford Super Duty trucks with the 6R140 Series transmission. The patented Chelsea noise-reduction solution that set the truck industry standards for quiet Power Take-Off operation. Available for 2WD and 4WD applications.

249 Series - PTO_Part1
    Parker Chelsea, the leading power transfer solutions provider to the Work Truck Market, makes PTO installation simpler, quieter and more cost-effective with its 249 Series PTO. The 249 is the only PTO on the market that reduces the torsional noise levels found on most applications for these trucks. Our patented design provides a PTO that is best in class for reduced noise when installed on the TorqueShift™ 6 Automatic Transmission. The combination of the Chelsea 249 Series Power Take-Off (PTO) and the Ford 6R140 Transmission provide a torque capacity of 200 lbs-ft matched with a wide selection of pump sizes designed to provide require flow rates and pressures to get work done. The 249 Series also provides ease of installation with a single hose connection and an integrated cartridge valve and pressure switch helping to reduce installation time.

    Markets:
    • Aerial
    • Water Drilling
    • Other Mobile

    Features/Benefits:
    • Noise Suppression System – The ONLY Quiet PTO on the Ford Super Duty TorqueShift® 6
    • No special installation tools to purchase – Eliminates costs and saves time
    • Single Hose connection and Integrated Actuation Valve – Single hose simplifies installation and reduces installation time along with eliminating leak paths
    • Two Year Warranty

    Applications:
    • Tow and Recovery
    • Service Trucks
    • Small Dump Trucks
    • Fire & Rescue

Performance Characteristics

Intermittent Torque Rating (lbs.ft)

101-200

Intermittent Torque Rating (Nm)

201-300

Mounting Styles

Ford

Output Power (HP)

56+

Output Power (KW)

41-50

Output Shaft

1-1/4" Round

Shift Type

Hydraulic

Output Shaft (HP)

1488 RPM: 57

Output Shaft (Kw)

1488 RPM: 42

Weight (lbs)

20

Weight (kg)

9

Contact Us

Chelsea Products
8225 Hacks Cross Rd.
Olive Branch, MS 38654
United States
Phone 662-895-1011
Fax  662-895-1019