Power Take Offs - Ford Automatic Products from parker include

: Default
Sort By Product Attributes
Output Power (HP)

Output Power (HP)

Output Power (KW)

Output Power (KW)

Output Shaft

Output Shaft

Output Flange

Output Flange

Weight (lbs)

Weight (lbs)

Weight (kg)

Weight (kg)

Mounting Styles

Mounting Styles

Shift Type

Shift Type

Intermittent Torque Rating (lbs.ft)

Intermittent Torque Rating (lbs.ft)

Output Shaft (HP)

Output Shaft (HP)

Standard Output Shaft Size

Standard Output Shaft Size

Intermittent Torque Rating (Nm)

Intermittent Torque Rating (Nm)

Output Shaft (Kw)

Output Shaft (Kw)

???ACCE_Region_Product_List???
Power Take Offs - Ford Automatic ( 1 - 4 of 4 )
Compare Selected
Product Listing

Chelsea 247 Series Power Take-Off (PTO) is specifically designed for the FORD TorqShift5™ (5R110) Automatic 5-speed transmission. Chelsea has multiple pump options available for the PTO for both 4 x 2 and 4 x 4 applications.

Chelsea 249 Series PTO for Ford Super Duty trucks with the 6R140 Series transmission. The patented Chelsea noise-reduction solution that set the truck industry standards for quiet Power Take-Off operation. Available for 2WD and 4WD applications.

Chelsea 249V Series is one of the most innovative PTOs on the market. It combines the reliability and performance of a Chelsea 249 Series PTO and a Denison vane pump as an integral design for FORD Super Duty TorqShift6 (6R140) transmissions.

Chelsea 272-FORD Series PTO for the F650/750 FORD TorqShift® 6R140 Transmission. It has the durability Chelsea is known for with multiple ratios that has not been previously available on the FORD transmissions.

Contact Us

Chelsea Products
8225 Hacks Cross Rd.
Olive Branch, MS 38654
United States
Phone 662-895-1011
Fax  662-895-1019