Pneumatic Actuators,Diaphragm Style - 150,000 PSI | Parker NA

Pneumatic Actuators,Diaphragm Style - 150,000 PSI

Parker Autoclave's diaphragm style pneumatic actuators are an efficient and economical means for “remote on-off” control of a wide range of Parker Autoclave process valves up to 150,000 PSI (10342 BAR).

Parker Autoclave's diaphragm style pneumatic actuators are an efficient and economical means for “remote on-off” control of a wide range of Parker Autoclave process valves up to 150,000 PSI (10342 BAR).

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker Autoclave's Pneumatic Actuators use a diaphragm style design in six sizes of air operators (light, heavy light, medium, heavy duty or extra heavy, single and double stage). These actuators are offered for remote on-off operation or automatic operation of Autoclave Engineer's low, medium or high pressure valves. The actuators are available in air-to-open (normally closed) and air-to-close (normally open) designs.

    Remote on-off Autoclave Engineer's air-operated valves (ATO- Air-To-Open or ATC-Air-To-Close) can be controlled by a 3-way manual low pressure valve or by a low pressure solenoid valve. These are actuated by either a manual switch or an automatic control instrument. Autoclave Engineer's air-operated, high pressure valves permit process control from a remotely located panel without the necessity of piping high pressure lines to the control panel. Safety is greatly increased and process “hold-up” is reduced.

    Prudent selection of ATO or ATC valves, together with the air controlling devices, permits the design of systems to “fail safe” in either the closed or open condition in the event of loss of operating air, or electrical failure, or malfunction.

    Where explosion proof conditions are a requirement, pneumatic actuated valves can be considered. Remote mounting of the solenoid valve removes the potential from the hazardous area.

    Along with their many features these actuators provide dependable and trouble free service in wide variety of applications.

    Markets:
    • Oil and Gas
    • Petrochemical
    • Chemical
    • Research


    Features/Benefits:
    • Small compact design
    • Ease of stem replacement
    • Six sizes of air operators are available
    • Remote on-off operation or automatic operation
    • Utilize a manual switch or an automatic control instrument
    • High Cycle Life
        

    Applications:
    • Pilot Plants
    • Research Panels
    • Medium to High Pressure Fluid Handling Systems
Description

Performance Characteristics

Diameter (inch)

4.25", 7.38", 10"

Diameter (mm)

108 mm, 187 mm, 254 mm

Compatible Valves

10V Series, SW Series,
10V Series,
10SM Series,
20SM Series,
30VM Series,
60VM Series,, SW Series,
10V Series,
10SM Series,
20SM Series,
30VM Series,
60VM Series,
100VM Series, , SW Series,
10SM Series,
20SM Series,
30VM Series,
40VM Series,
60VM S

Material

316 Stainless Steel

Operating Style

Light , Medium, Heavy , Heavy

Operating Control Modes

Air to Open, Air to Close

Maximum Operating Temperature (C)

93

Minimum Operating Temperature (C)

-40

Maximum Operating Temperature (F)

200

Minimum Operating Temperature (F)

-40

Height (inch)

5", 2.38", 8" , 3.75", 8.75", 4.69"

Height (mm)

127 mm, 60 mm, 203 mm, 95 mm, 222 mm, 119 mm

  • Literature and Reference Materials

  • 150,000 PSI Diaphragm Style Pneumatic Actuators
  • Contact Us

    Parker Hannifin Corporation
    Instrumentation Products Division
    1005 A Cleaner Way
    Huntsville, AL 35805 USA
    Phone +1 (256) 881-2040
    Fax  +1 (256) 881-5072