Needle Valve, H Series - 20,000 PSI | Parker NA

Needle Valve, H Series - 20,000 PSI

Parker's 20,000 PSI H-Series needle valve has been purpose designed for operation with any fluid up to 20,000 psi (1379 bar) rating.

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker's H Series needle valves are one of the most extensive in the process instrumentation industry and accommodates all types of instrumentation installations, specifications and applications. The Parker low and medium pressure needle valve has been purpose designed for operation with any fluid up to 20,000 psi (1379 bar) rating. The needle valve benefits from a fine threaded stem raiser, which gives increased stem sensitivity and accuracy and a non-rotating spindle tip which ensures for bubble tight shut off. The Parker needle valve also has the advantage of having no pressure retaining threads in contact with media as the operating threads outside wash-out area, this ensures the integrity of the system.

    Markets:
    • Oil and Gas Offshore
    • Oil and Gas Onshore
    • Refining
    • Petrochemical
    • Chemical

    Features/Benefits:
    • Tru-Loc® anti-vibration locking system on gland adjuster for 100% security
    • Fine pitched thread on stem raiser gives increased sealing sensitivity
    • Live loaded packing maximised packing compression and service life
    • Thrust bush ensures uniformed packing compression
    • Additional bore hole on body allows for panel mounting
    • HCT available on all wetted parts

    Applications:
    • Instrumentation lines
    • Process isolation
    • Topside umbilical termination units
    • Hydraulic power units
    • Chemical injection skids
Description

Performance Characteristics

Material

316 Stainless Steel

Connection Size

1/4", 3/8", 9/16", 1/2", 6mm, 8mm, 10mm, 12mm, 14mm

Connection Type

Cone and Thread, Permanent Ferrule-Less Fitting

Certificates

N/A, NACE, Heat Code Traceability

Contact Us

Parker Hannifin Corporation
Instrumentation Products Division
1005 A Cleaner Way
Huntsville, AL 35805 USA
Phone +1 (256) 881-2040
Fax  +1 (256) 881-5072