No image available
No image available
Your request is being processed.

Product Quick View

???ATTR_UOM_HUR???
???ATTR_UOM_DAY???
???ATTR_UOM_WEE???
???ATTR_UOM_MON???
???ATTR_UOM_ANN???

Add to cart

Click on more info to Add to cart and more

Quick Specifications

687516
Instrumentation Products Division

6,000 PSI Check Valve - C Series

Parker's C Series check valves are designed for uni-directional flow control of fluids and gases in industries such as chemical processing, oil and gas production and transmission, pharmaceutical, pulp and paper, power and utilities.

Parker's C Series check valves are designed for uni-directional flow control of fluids and gases in industries such as chemical processing, oil and gas production and transmission, pharmaceutical, pulp and paper, power and utilities.

Part Number

6,000 PSI Check Valve - C Series_Part1

Description

Parker's C Series check valves are designed for uni-directional flow control of fluids and gases in industries such as chemical processing, oil and gas production and transmission, pharmaceutical, pulp and paper, power and utilities.

Features
Resilient, custom molded, blow-out resistant seat design
Back stopped poppet minimizes spring stress
100% factory tested for both crack and reseat
Cracking pressures include: 1/3, 1, 5, 10, 25, 50, 75, and 100 psi.
Port connections include male and female NPT, CPI™, A-LOK®, UltraSeal, VacuSeal, BSP, SAE and Seal-Lok®
Heat code traceability

Description

Performance Characteristics
Maximum Working Pressure (psi) 6000
Maximum Working Pressure (bar) 414
Maximum Working Temperature (C) 204
Maximum Working Temperature (F) 400
Minimum Working Temperature (C) -26
Minimum Working Temperature (F) -70
Certificates DNV-ISO 9001, ASME N STAMP (NCA400/NQA-1), NUPIC, RCC-M
Connection Type Two Ferrule Compression Tube Fitting, Single Ferrule Compression Tube Fitting, NPT
Industry Applications Chemical, Petrochemical, Hydraulic Power Units, Refining, Research Laboratories
Maximum Tube O.D (mm) 25
Maximum Tube O.D (inch) 1

Contact Us


INSTRUMENTATION PRODUCTS DIV


1005 A CLEANER WAY

HUNTSVILLE

AL

UNITED STATES

35805


Ph:2568853800


Fax:2568853853