Air Preparation (FRL) and Dryers Products from parker include

: Default
Sort By Product Category Product Categories Air Preparation (FRL) and Dryers
Sort By Product Attributes
Port Size (mm)

Port Size (mm)

Seat Material

Seat Material

Outlet Pressure (psig)

Outlet Pressure (psig)

Outlet Pressure (bar)

Outlet Pressure (bar)

Inlet Pressure (psig)

Inlet Pressure (psig)

Inlet Pressure (bar)

Inlet Pressure (bar)

Division

Division

Port Size (inch)

Port Size (inch)

Application

Application

Media

Media

Maximum Working Temperature (F)

Maximum Working Temperature (F)

Minimum Working Temperature (F)

Minimum Working Temperature (F)

Maximum Working Temperature (C)

Maximum Working Temperature (C)

Minimum Working Temperature (C)

Minimum Working Temperature (C)

Body Material

Body Material

Seal Material

Seal Material

???ACCE_Region_Product_List???
Air Preparation (FRL) and Dryers ( 1 - 10 of 10 )
Compare Selected
Product Listing

The AVR4 Series Electrically Heated Pressure Regulator is designed to heat/vaporize process fluid before entering a downstream analyzer system. It is CSA, CE-ATEX certified and features a field-serviceable heat transfer element for minimal downtime.

The AVR3 Series Steam Heated Pressure Regulator is designed to heat and/or vaporize process fluid before entering a downstream analyzer system. It is highly compact and features a field-serviceable heat transfer element, which minimizes downtime.

The APR66 Series is a high pressure reducing, single-stage regulator designed to operate at inlet pressures up to 6000 psig.

The IR4200 is a versatile regulator that works well with both high and low pressure applications. Designed to accept full cylinder pressure, it is capable of controlling a broad range of gases and liquids with process proven field reliability.

The IR6000 Series Regulator provides two stages of pressure reducing regulation for optimum outlet pressure control and is the preferred choice where there is a potential for large inlet pressure changes.

The IR6200 Series Brass Regulator provides two stages of pressure reducing regulation for optimum outlet pressure control and is the preferred choice where there is a potential for large inlet pressure changes.

The ABP1 Series is a back pressure regulator designed for use in gas delivery systems to maintain a specified upstream pressure. It is capable of meeting a wide range of back pressure control applications.

The ABP3 Series is a high sensitivity back pressure regulator designed for use in gas delivery systems to maintain a specified upstream pressure. It is capable of meeting a wide range of back pressure control applications.

The Parker Bestobell cryogenic pressure regulator (Cryoreg) is designed for use in static or transportable storage tanks. It offers pressure build up regulator, economiser valve and thermal relief functions in one valve.

The Parker Bestobell cryogenic pressure build up valve maintains consistent pressure on a cryogenic storage tank on process line applications. The valve offers high flow characteristics and PTFE seal, for tight shut off.

Contact Us

Parker Hannifin Corporation
Instrumentation Products Division
1005 A Cleaner Way
Huntsville, AL 35805 USA
Phone +1 (256) 881-2040
Fax  +1 (256) 881-5072