Manual Needle Valves Products from parker include

: Default
Sort By Product Attributes
Mounting Type

Mounting Type

Actuation Type

Actuation Type

Flow Rate (Cv)

Flow Rate (Cv)

Division

Division

Brand

Brand

Minimum Operating Temperature (C)

Minimum Operating Temperature (C)

Minimum Operating Temperature (F)

Minimum Operating Temperature (F)

Maximum Operating Temperature (C)

Maximum Operating Temperature (C)

Maximum Operating Temperature (F)

Maximum Operating Temperature (F)

Application

Application

Function

Function

Maximum Working Pressure (Bar)

Maximum Working Pressure (Bar)

Maximum Working Pressure (psi)

Maximum Working Pressure (psi)

Media

Media

Valve Type

Valve Type

???ACCE_Region_Product_List???
Manual Needle Valves ( 1 - 20 of 30 )
Switch to list view
List
Switch to grid view
Grid
  • 1
  • 2
Next Page
  • 1
  • 2
Next Next Page
Compare Selected
Product Listing

Parker's 20,000 PSI H-Series needle valve has been purpose designed for operation with any fluid up to 20,000 psi (1379 bar) rating.

These unique, high quality, high performance, low torque rising plug soft-seated valves have been specifically designed to perform with fluids containing high levels of contamination frequently found in oil and gas processing facilities.

Parker's union bonnet needle valves, U Series have been engineered for use in high pressure and high temperature instrumentation and industrial applications. These severe service needle valves have packing below the threads to protect the valve stem

Parker Autoclave's 10 V Series needle valves are a non-rotating rising stem design, with working pressures to 15,000 psi (1034 bar). These valves are available in 316 Stainless Steel and utilize the proven Speed Bite single ferrule connection.

Parker Autoclave's 20DV Series diverter valves are built to operate safely and reliably up to 20,000 psi (1379 bar). This compact valve is used to divert flow from one inlet to two outlets permitting flow direction change and/or mixing of processes.

Parker Autoclave's P Series needle valves offer a diverse line of pipe valves for small bore instrumentation applications in the oil and gas processing industry. These are rated to 15,000 psi (1034 bar) with sizes ranging from 1/4" to 1" pipe.

Parker Autoclave’s 20DBNV Series is a three valve block and bleed compact system that is designed for blocking, bleeding, and calibration of instrumentation systems. This valve is a non-rotating rising stem design, rated to 20,000 psi (1379 bar).

Parker Autoclave's QS Series needle valves are rated for operation up to 15,000 PSI. The bar stock valve has a non-rotating rising stem design to prevent galling in severe service applications.

Parker Autoclave's 150V Series needle valves are a non-rotating rising stem design, with working pressures to 150,000 psi ( 10350 bar) with 5/16” ” end connections. These valves are a cylindrical body of high strength 15-5PH Stainless Steel.

Parker Autoclave's BTV Series bottle valve is designed with male NPT threaded inlet connections from 1/8" to 1/2" NPT. These compact, bar stock valves are to be used with sample bottles and cylinders for remote sampling.

Parker Autoclave's Y Series yoke valves are a non-rotating rising stem design, built to operate safely and reliably to 50,000 psi (3447 bar). Yoke valves are extra heavy-duty, plant grade valves for industrial and severe service applications.

Parker’'s single port gauge valves with vent are purpose designed valves for operation with any fluid up to 6,000 psi (414 bar) rating.

Outside screw and yoke globe pattern needle valves designed for primary isolating applications operating up to 6000 psi (414 bar) with optional 10000 psi (689 bar) rating for small bore instrumentation applications in the oil and gas processing industry.

Parker Autoclave’s MVBB Series is a mini block and bleed valve that is designed for blocking, bleeding, and calibration of instrumentation systems. This valve is a rotating rising stem design, rated to 20,000 psi (1379 bar).

Parker Autoclave's MVE/MV Mini Needle Valves are designed for laboratory applications and built for safe reliable operation up to 15,000 psi (1,034 bar).

Parker Autoclave's SM Series needle valves are a non-rotating rising stem design, with working pressures to 20,000 psi (1379 bar). Tubing sizes range from 1/4" to 1-1/2".The valve connections utilize the Parker Autoclave coned and threaded design.

Parker's VQ Series toggle valves are quick acting valves for simple open or close systems with low pressure (300 PSI) requirements.

Parker's NP6 needle valves are designed with packing below the stem threads and a two-piece stem for critical applications up to 6,000 PSI (414 BAR).

Parker's SN6 Series needle valves are compact, integral bonnet valves for shut-off and coarse regulation of liquids and gases up to 6,000 PSI (414 BAR).

Parker’s PV Series Rising Plug and Gauge/Root Valves are a screwed bonnet design. These rising stem plug valves operate up to 6,000 PSI (414 BAR). They can meet high pressure and temperature applications due to various seat and seal materials.

Switch to list view
List
Switch to grid view
Grid
  • 1
  • 2
Next Page
  • 1
  • 2
Next Next Page

Contact Us

Parker Hannifin Corporation
Instrumentation Products Division
1005 A Cleaner Way
Huntsville, AL 35805 USA
Phone +1 (256) 881-2040
Fax  +1 (256) 881-5072