Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The Viking Lite is a general inline industrial valve. It is solenoid air piloted with bar manifold options. Temp: -10°C to +50°C. Pressure : 1.5 to 10 bar. Port sizes: 1/8 to 3/8.
The Viking Lite valve is a robust, versatile inline valve with compact installation dimensions that is well suited for general industrial applications. The valve can be installed as a single valve for point-of-use applications or mounted on aluminium bar manifolds for centralised applications. Functional options include solenoid air piloted 24vdc and 120vac valves. Limited options makes this valve an easy valve to specify. The bi-directional wear compensated spool performs well in temperature ranges from -10°C to +50°C and pressure ranges from 1.5 to 10 bar. When in service, radial expansion of the spool seal occurs to maintain sealing contact with the valve bore. This sealing method reduces friction and produces a lower required minimum pilot pressure. As the seal wears, it maintains surface contact with the internal bore, which reduces valve leakage in high cyclic applications and extends valve life.
Markets
• Machine Tool
• Miscellaneous Industrial
• Miscellaneous Manufacturing
Features/Benefits
• High performance
• Compact installation dimensions
• Large flow capacity
• Short change-over times
• Low change-over pressure
• Operating pressures up to 10 bar
• Temperature Range -10°C to +50°C
Applications
• Global In-Line valve applications
| Selector Guides |
|---|
| Parker Cost and Savings Calculators for Pneumatic Solutions |
| Product Demos & Tutorials |
|---|
| How To Video E-configPlus_Viking_Xtreme EMEA |