Compressed Air Filters Products from parker include

: Default
Sort By Product Attributes
Brand

Brand

Certificates

Certificates

Brand

Brand

Weight (kg)

Weight (kg)

Housing Material

Housing Material

Port Size (inch)

Port Size (inch)

Maximum Pressure (bar)

Maximum Pressure (bar)

Maximum Pressure (psig)

Maximum Pressure (psig)

Maximum Operating Temperature (C)

Maximum Operating Temperature (C)

Maximum Operating Temperature (F)

Maximum Operating Temperature (F)

Maximum Flow Rate (SCFM)

Maximum Flow Rate (SCFM)

Maximum Flow Rate (dm3/s)

Maximum Flow Rate (dm3/s)

Maximum Flow Rate (m3/h)

Maximum Flow Rate (m3/h)

Micron Rating (µm)

Micron Rating (µm)

Port Type

Port Type

Operating Temperature (C)

Operating Temperature (C)

Operating Temperature (F)

Operating Temperature (F)

Weight (lb)

Weight (lb)

Seal Material

Seal Material

???ACCE_Region_Product_List???
Compressed Air Filters ( 1 - 20 of 20 )
Compare Selected
Product Listing

PF501 is a 40mm S/Steel (316) coalescing filter, 1/4" ported BSPP/NPT, 0.3µ element, metal bowl without sight gauge and manual/auto drain. Max P1 pressure 20.7 bar (manual drain). Temp from -18°C to 82°C.

14F is a 40mm mini particulate filter, 1/8" & 1/4" ported BSPP/NPT, 5µ element, poly bowl fitted with twist/automatic drain. Max P1 pressure of 10 bar. Temp from 0°C to 52°C.

P31F is a 40mm mini particulate filter, 1/4" ported BSPP/NPT, 5µ element, poly/metal bowl fitted with manual/pulse drain. Max P1 pressure of 10 bar. Temp from -10°C to 65.5°C.

P32F is a 60mm compact particulate filter, 1/4",3/8" & 1/2" ported BSPP/NPT, 5µ element, poly/metal bowl fitted with manual/auto drain. Max P1 pressure of 17 bar (metal). Temp from -25°C to 65.5°C.

P33F is a 73mm standard particulate filter, 1/2" & 3/4" ported BSPP/NPT, 5µ element, poly/metal bowl fitted with manual/auto drain. Max P1 pressure of 17 bar (metal). Temp from -25°C to 65.5°C.

P3LF is a 40mm lightweight particulate filter, 1/4" ported BSPP/NPT, 5µ & 40µ element, polycarbonate bowl fitted with manual/semi-auto drain. Max P1 pressure of 10 bar. Temp from 0°C to 50°C.

P3LF is a 40mm lightweight coalescing/adsorber filter, 1/4" ported BSPP/NPT, 0.01µ element, activated carbon element, polycarbonate bowl fitted with manual/semi-auto drain. Max P1 pressure of 10 bar. Temp from 0°C to 50°C.

P3XF is a 62mm lightweight particulate filter, 1/2" & 3/4" BSPP (NPT 1/2" only), 5µ & 40µ element, high tech polymer bowl with combi manual/semi-auto or auto drain. Max P1 pressure of 16 bar. Temp from (combined drain) -40°C to 60°C.

P3XF is a 62mm lightweight coalescing/adsorber filter, 1/2" & 3/4" BSPP (NPT 1/2" only), 0.01µ with DPI, 1µ, activated carbon element, high tech polymer bowl with combi manual/semi-auto or auto drain. Max P1 pressure of 16 bar. Temp from -40° to 60°C

P3YF is a 90mm coalescing/adsorber filter, 3/4" & 1" ported BSPP/NPT, 0.01µ, 1µ element with DPI, activated carbon element, metal bowl fitted with combined manual/semi-auto drain/auto drain. Max P1 pressure of 17.5 bar. Temp from -10°C to 60°C.

P3YF is a 90mm particulate filter, 3/4" & 1" ported BSPP/NPT, 5µ & 40µ element, metal bowl fitted with combined manual/semi-auto drain/auto drain. Max P1 pressure of 17.5 bar. Temp from (combined drain) -40°C to 60°C.

P3ZF is a 200mm (inc. flange) large coalescing/adsorber filter, 1-1/2" & 2" ported BSPP/NPT, aluminium bowl with auto drain. Max P1 pressure 17.5 bar. Temp from 0°C to 60°C.

P31F is a 40mm mini coalescing/adsorber filter, 1/4" ported BSPP/NPT, 0.01µ, 1µ element with DPI, activated carbon element, poly/metal bowl fitted with manual/pulse drain. Max P1 pressure of 10 bar. Temp from -10°C to 65.5°C.

P3ZF is a 200mm (inc. flange) large particulate filter, 1-1/2" & 2" ported BSPP/NPT, 5µ & 40µ element, aluminium bowl with auto drain. Max P1 pressure 17.5 bar. Temp from 0°C to 60°C.

P32F is a 60mm compact coalescing/adsorber filter, 1/4",3/8" & 1/2" ported BSPP/NPT, 0.01µ, 1µ element with DPI, activated carbon element, poly/metal bowl fitted with manual/auto drain. Max P1 pressure of 17 bar (metal). Temp from -25°C to 65.5°C.

PF10 is a 60mm S/Steel (316) particulate filter, 1/2" ported BSPP/NPT, 5µ & 40µ element, metal bowl without sight gauge and manual/auto drain. Max P1 pressure 20.7 bar (manual drain). Temp from -18°C to 82°C.

P33F is a 73mm standard coalescing/adsorber filter, 1/2" & 3/4" ported BSPP/NPT, 0.01µ, 1µ element with DPI, activated carbon element, poly/metal bowl fitted with manual/auto drain. Max P1 pressure of 17 bar (metal). Temp from -25°C to 65.5°C.

PF11 is a 60mm S/Steel (316) coalescing filter, 1/2" ported BSPP/NPT, 0.01µ element, metal bowl without sight gauge and manual/auto drain. Max P1 pressure 20.7 bar (manual drain). Temp from -18°C to 82°C.

PF504 is a 40mm S/Steel (316) particulate filter, 1/4" ported BSPP/NPT, 5µ & 20µ element, metal bowl without sight gauge and manual/auto drain. Max P1 pressure 20.7 bar (manual drain). Temp from -18°C to 82°C.

The Moduflex Extra Coalescing Filters and Bulk Liquid Separators are specifically designed to deliver air quality in accordance with ISO 8573.1:2001 - protecting filters, refrigeration and heatless regenerative desiccant dryers under all flow conditions

Contact Us

Parker Hannifin Manufacturing
Pneumatic Division Europe
4 Riverside Court
Pride Park
Derby
Derbyshire
United Kingdom
DE24 8HY
Phone +44 (0) 1332 234 661