Miniature Particulate Filter - 14F Series - Pneumatic Division Europe | Parker NA

Miniature Particulate Filter - 14F Series - Pneumatic Division Europe

14F is a 40mm mini particulate filter, 1/8" & 1/4" ported BSPP/NPT, 5µ element, poly bowl fitted with twist/automatic drain. Max P1 pressure of 10 bar. Temp from 0°C to 52°C.

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker's 14F is a miniature particulate filter that delivers high moisture removal in a compact package. This type of filter is generally used in industrial applications where liquid water, oil, and harmful dirt particles must be removed from the compressed air system. For specific flow and space restricted applications, this product can provide a solution that does not sacrifice performance. With excellent water, removal and various options available (such as auto drain, manual drain, and an assortment of bowl options) make this series easy to design to your application.

      • Miniature Particulate Filter
      • Element: 5µ
      • Port Type: BSPP, NPT
      • Port Size: 1/8" | 1/4"
      • Body Material: Zinc
      • Bowl Material: Polycarbonate
      • Filter Material: Sintered Polyethylene
      • Seals: Nitrile
      • Pressure Rating (psig): 150
      • Pressure Rating (bar): 10
      • Temperature Rating (F): 32° to 125°
      • Temperature Rating (C ): 0° to 52°
      • Flow SCFM: 21 (1/8"), 23 (1/4")
      • Flow dm³/s: 10 (1/8"), 11 (1/4")
      • Drain Type: Manual, Semi-auto
      • Weight: 0.4 lb (0.18 kg)
Description

Performance Characteristics

Product Type

Miniature Filter

Element

Port Size

1/8" | 1/4"

Drain Option

Manual Drain | Pulse Drain

Port Type

BSPP | NPT

Inlet Pressure Range (psig)

150

Inlet Pressure Range (bar)

10.3

Operating Temperature (F)

32° to 125°

Operating Temperature (C)

0° to 52°

Flow Rate (SCFM)

21 (1/8") | 23 (1/4")

Flow Rate (dm3/s)

10 (1/8") | 11 (1/4")

Body Material

Zinc

Bowl Material

Polycarbonate

Seal Material

Nitrile

Weight (lb)

0.41 lbs

Weight (kg)

0.18 kg

Certificates

N/A

Brand

Parker

Contact Us

Parker Hannifin Manufacturing
Pneumatic Division Europe
4 Riverside Court
Pride Park
Derby
Derbyshire
United Kingdom
DE24 8HY
Phone +44 (0) 1332 234 661