Modular FRL Combinations Products from parker include

: Default
Sort By Product Attributes
Port Size

Port Size

Product Type

Product Type

Configuration

Configuration

Gauge Port

Gauge Port

Drain Option

Drain Option

Pressure Control Range (psig)

Pressure Control Range (psig)

Pressure Control Range (bar)

Pressure Control Range (bar)

Flow Rate (SCFM)

Flow Rate (SCFM)

Flow Rate (dm3/s)

Flow Rate (dm3/s)

Maximum Inlet Pressure (psig)

Maximum Inlet Pressure (psig)

Operating Temperature (C)

Operating Temperature (C)

Operating Temperature (F)

Operating Temperature (F)

Seal Material

Seal Material

Maximum Inlet Pressure (bar)

Maximum Inlet Pressure (bar)

???ACCE_Region_Product_List???
Modular FRL Combinations ( 1 - 18 of 18 )
Compare Selected
Product Listing

P3LCA is a 80mm combo, 1/4" BSPP/NPT port, 5/40µ, polycarbonate bowl with manual/semi-auto drain. Max pressure of 10 bar with P2 ranges 0 to 2, 4 & 8 bar, lubricator injects an oil aerosol. Temp 0°C to 50°C.

P3XAA is a 169mm combo, 1/2",3/4" BSPP (NPT 1/2") port, slide valve, 5/40µ, high tech polymer bowl with combined manual/semi-auto or auto drain. Max pressure 16 bar with P2 ranges 0 to 4, 8 & 16 bar, nano-mist lub. Temp -10°C to 60°C.

P3XAN is a 107mm combo, 1/2",3/4" BSPP (NPT 1/2") port, slide valve, 5/40µ, high tech polymer bowl with combined manual/semi-auto or auto drain. Max pressure 16 bar with P2 ranges 0 to 4, 8 & 16 bar. Temp -10°C to 60°C.

P3XCA is a 124mm combo, 1/2",3/4" BSPP (NPT 1/2") port, 5/40µ, high tech polymer bowl with combined manual/semi-auto or auto drain. Max pressure 16 bar with P2 ranges 0 to 4, 8 & 16 bar, nano-mist lubricator. Temp -10°C to 60°C.

P3YCA is a 180mm combo, 3/4" & 1" BSPP/NPT port, 5/40µ, poly insert & metal bowl, fitted combined manual/semi-auto or auto drain. Max pressure 17.5 bar with P2: 0 to 12 & 16 bar, lubricator injects oil aerosol. Temp -40°C to 60°C.

P3YCB is a 270mm combo, 3/4" & 1" BSPP/NPT port, filter 5/40µ, poly insert & metal bowl, fitted combined manual/semi-auto or auto drain. regulator max pressure 17.5 bar with P2: 0 to 12 & 16 bar, lubricator injects oil aerosol. Temp -40°C to 60°C.

P31CA is a 80mm combo, 1/4" BSPP/NPT port, 5µ, poly/metal bowl with manual/pulse drain. Max pressure of 17 bar with P2 ranges 0 to 2, 4, 8 & 16 bar, lubricator injects an oil aerosol. Temp -10°C to 65.5°C.

P31CB is a 120mm combo, 1/4" BSPP/NPT port, filter 5µ, poly/metal bowl with manual/pulse drain, regulator max pressure of 17 bar with P2 ranges 0 to 2, 4, 8 & 16 bar, lubricator injects an oil aerosol. Temp -10°C to 65.5°C.

P31QA is a 120mm combo, 1/4" BSPP/NPT port, lockout valve, 5µ, poly/metal bowl with manual/pulse drain. Max pressure of 17 bar with P2 ranges 0 to 2, 4, 8 & 16 bar, lubricator injects an oil aerosol. Temp -10°C to 65.5°C.

P31QN is a 80mm combo, 1/4" BSPP/NPT port, lockout valve, 5µ, poly/metal bowl with manual/pulse drain. Max pressure of 17 bar with P2 ranges 0 to 2, 4, 8 & 16 bar. Temp -10°C to 65.5°C.

P32CA is a 129mm combo, 1/4",3/8",1/2" BSPP/NPT port, 5µ, poly/metal bowl with manual/auto drain. Max pressure of 17 bar with P2 ranges 0 to 2, 4, 8 & 17 bar, lubricator injects an oil aerosol. Temp -10°C to 65.5°C.

P32CB is a 198mm combo, 1/4",3/8",1/2" BSPP/NPT port, filter 5µ, poly/metal bowl with manual/auto drain, regulator max pressure of 17 bar with P2 ranges 0 to 2, 4, 8 & 17 bar, lubricator injects an oil aerosol. Temp -10°C to 65.5°C.

P32QA is a 198mm combo, 3/8",1/2" BSPP/NPT port, lockout valve, 5µ, poly/metal bowl with manual/auto drain. Max pressure of 17 bar with P2 ranges 0 to 2, 4, 8 & 17 bar, lubricator injects an oil aerosol. Temp -10°C to 65.5°C.

P32QN is a 129mm combo, 3/8",1/2" BSPP/NPT port, lockout valve, 5µ, poly/metal bowl with manual/auto drain. Max pressure of 17 bar with P2 ranges 0 to 2, 4, 8 & 17 bar. Temp -10°C to 65.5°C.

P33CA is a 155mm combo, 1/2",3/4" BSPP/NPT port, 5µ, poly/metal bowl with manual/auto drain. Max pressure of 17 bar with P2 ranges 0 to 2, 4, 8 & 17 bar, lubricator injects an oil aerosol. Temp -10°C to 65.5°C.

P33CB is a 237mm combo, 1/2",3/4" BSPP/NPT port, filter 5µ, poly/metal bowl with manual/auto drain, regulator max pressure of 17 bar with P2 ranges 0 to 2, 4, 8 & 17 bar, lubricator injects an oil aerosol. Temp -10°C to 65.5°C.

P33QA is a 237mm combo, 1/2",3/4" BSPP/NPT port, lockout valve, 5µ, poly/metal bowl with manual/auto drain. Max pressure of 17 bar with P2 ranges 0 to 2, 4, 8 & 17 bar, lubricator injects an oil aerosol. Temp -10°C to 65.5°C.

P33QN is a 155mm combo, 1/2",3/4" BSPP/NPT port, lockout valve, 5µ, poly/metal bowl with manual/auto drain. Max pressure of 17 bar with P2 ranges 0 to 2, 4, 8 & 17 bar. Temp -10°C to 65.5°C.

Contact Us

Parker Hannifin Manufacturing
Pneumatic Division Europe
4 Riverside Court
Pride Park
Derby
Derbyshire
United Kingdom
DE24 8HY
Phone +44 (0) 1332 234 661