Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The PVL series is an air piloted stacking valve. The PVL valves can be configured as plugin or non-plugin. Functions are 5/2, 5/3. and dual 3/2. Electrical connections are 15 mm 3 pin DIN connector, or 25 pin Dsub. The air pilot port is 5/32" tube.
The PVL-B2 series valve is an internal air piloted valve range, existing in both stand alone and stacking style. Instant Push-in fittings 4, 6, 6.35 or 8 mm OD tubing or threaded 1/8'' BSPP or NPT are available.
Available valve functions are dual 3/2 N.C., 5/2 single and double solenoid, 5/3 all ports blocked or exhaust or pressure centre. Piloting options are either a 15 mm pilot solenoid valve individually connected with a 3 pin DIN C IP65 connector or 10 mm pilot solenoid valve connected with an economic Clip IP40 connector with or without interconnected common 0Vdc. With 15 mm DIN C pilot, the range proposes a wide choice of AC or DC voltages with various manual override options.
Markets
• General Industrial
• Automotive
• Factory Automation
Features/Benefits
• Can be configured as plugin or non-plugin, solenoid or air pilot actuated
Applications
• General Industrial
• Conveyance
• Packaging
• Assembly
| Literature and Reference Materials |
|---|
| Parker Pneumatic PVL-B2 Inline Valves Catalogue - PDE2682TCUK |
| Products | Series | Type | Function | Overide Functionality | Connection Type |
|---|---|---|---|---|---|
| PVL-B2113062C1 | PVL-B21 Stand-alone Valve Module | Equipped with 10mm / 24Vdc / 1W Pilot Solenoid Valve / LED Indicator / Pins Down | 5/2 Single Acting Spring Return | Pilot Manual Override / Non-Locking Flush | Push-in 6mm |
| PVL-B2113082C1 | PVL-B21 Stand-alone Valve Module | Equipped with 10mm / 24Vdc / 1W Pilot Solenoid Valve / LED Indicator / Pins Down | 5/2 Single Acting Spring Return | Pilot Manual Override / Non-Locking Flush | Push-in 8mm |
| PVL-B2113182C1 | PVL-B21 Stand-alone Valve Module | Equipped with 10mm / 24Vdc / 1W Pilot Solenoid Valve / LED Indicator / Pins Down | 5/2 Single Acting Spring Return | Pilot Manual Override / Non-Locking Flush | G1/8 |
| PVL-B2133062C1 | PVL-B21 Stand-alone Valve Module | Equipped with 10mm / 24Vdc / 1W Pilot Solenoid Valve / LED Indicator / Pins Down | 5/2 Single Acting Air Spring Return | Pilot Manual Override / Non-Locking Flush | Push-in 6mm |
| PVL-B2133082C1 | PVL-B21 Stand-alone Valve Module | Equipped with 10mm / 24Vdc / 1W Pilot Solenoid Valve / LED Indicator / Pins Down | 5/2 Single Acting Air Spring Return | Pilot Manual Override / Non-Locking Flush | Push-in 8mm |
| PVL-B2133182C1 | PVL-B21 Stand-alone Valve Module | Equipped with 10mm / 24Vdc / 1W Pilot Solenoid Valve / LED Indicator / Pins Down | 5/2 Single Acting Air Spring Return | Pilot Manual Override / Non-Locking Flush | G1/8 |
| PVL-B2153062C1 | PVL-B21 Stand-alone Valve Module | Equipped with 10mm / 24Vdc / 1W Pilot Solenoid Valve / LED Indicator / Pins Down | Dual 3/2 N.C. Spring Return | Pilot Manual Override / Non-Locking Flush | Push-in 6mm |
| PVL-B2153082C1 | PVL-B21 Stand-alone Valve Module | Equipped with 10mm / 24Vdc / 1W Pilot Solenoid Valve / LED Indicator / Pins Down | Dual 3/2 N.C. Spring Return | Pilot Manual Override / Non-Locking Flush | Push-in 8mm |
| PVL-B2153182C1 | PVL-B21 Stand-alone Valve Module | Equipped with 10mm / 24Vdc / 1W Pilot Solenoid Valve / LED Indicator / Pins Down | Dual 3/2 N.C. Spring Return | Pilot Manual Override / Non-Locking Flush | G1/8 |
| PVL-B2123062C1 | PVL-B21 Stand-alone Valve Module | Equipped with 10mm / 24Vdc / 1W Pilot Solenoid Valve / LED Indicator / Pins Down | 5/2 Double Acting | Pilot Manual Override / Non-Locking Flush | Push-in 6mm |
| PVL-B2123082C1 | PVL-B21 Stand-alone Valve Module | Equipped with 10mm / 24Vdc / 1W Pilot Solenoid Valve / LED Indicator / Pins Down | 5/2 Double Acting | Pilot Manual Override / Non-Locking Flush | Push-in 8mm |
| PVL-B2123182C1 | PVL-B21 Stand-alone Valve Module | Equipped with 10mm / 24Vdc / 1W Pilot Solenoid Valve / LED Indicator / Pins Down | 5/2 Double Acting | Pilot Manual Override / Non-Locking Flush | G1/8 |
| PVL-B2173062C1 | PVL-B21 Stand-alone Valve Module | Equipped with 10mm / 24Vdc / 1W Pilot Solenoid Valve / LED Indicator / Pins Down | 5/3 Closed Center (APB) | Pilot Manual Override / Non-Locking Flush | Push-in 6mm |
| PVL-B2173082C1 | PVL-B21 Stand-alone Valve Module | Equipped with 10mm / 24Vdc / 1W Pilot Solenoid Valve / LED Indicator / Pins Down | 5/3 Closed Center (APB) | Pilot Manual Override / Non-Locking Flush | Push-in 8mm |
| PVL-B2173182C1 | PVL-B21 Stand-alone Valve Module | Equipped with 10mm / 24Vdc / 1W Pilot Solenoid Valve / LED Indicator / Pins Down | 5/3 Closed Center (APB) | Pilot Manual Override / Non-Locking Flush | G1/8 |
| PVL-B2183062C1 | PVL-B21 Stand-alone Valve Module | Equipped with 10mm / 24Vdc / 1W Pilot Solenoid Valve / LED Indicator / Pins Down | 5/3 Vented Center | Pilot Manual Override / Non-Locking Flush | Push-in 6mm |
| PVL-B2183082C1 | PVL-B21 Stand-alone Valve Module | Equipped with 10mm / 24Vdc / 1W Pilot Solenoid Valve / LED Indicator / Pins Down | 5/3 Vented Center | Pilot Manual Override / Non-Locking Flush | Push-in 8mm |
| PVL-B2183182C1 | PVL-B21 Stand-alone Valve Module | Equipped with 10mm / 24Vdc / 1W Pilot Solenoid Valve / LED Indicator / Pins Down | 5/3 Vented Center | Pilot Manual Override / Non-Locking Flush | G1/8 |
| PVL-B2193062C1 | PVL-B21 Stand-alone Valve Module | Equipped with 10mm / 24Vdc / 1W Pilot Solenoid Valve / LED Indicator / Pins Down | 5/3 Pressurised Center | Pilot Manual Override / Non-Locking Flush | Push-in 6mm |
| PVL-B2193082C1 | PVL-B21 Stand-alone Valve Module | Equipped with 10mm / 24Vdc / 1W Pilot Solenoid Valve / LED Indicator / Pins Down | 5/3 Pressurised Center | Pilot Manual Override / Non-Locking Flush | Push-in 8mm |
| PVL-B2193182C1 | PVL-B21 Stand-alone Valve Module | Equipped with 10mm / 24Vdc / 1W Pilot Solenoid Valve / LED Indicator / Pins Down | 5/3 Pressurised Center | Pilot Manual Override / Non-Locking Flush | G1/8 |
| PVL-B2116062C2 | PVL-B21 Stand-alone Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/2 Single Acting Spring Return | Pilot Manual Override / Locking Flush | Push-in 6mm |
| PVL-B2116082C2 | PVL-B21 Stand-alone Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/2 Single Acting Spring Return | Pilot Manual Override / Locking Flush | Push-in 8mm |
| PVL-B2116182C2 | PVL-B21 Stand-alone Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/2 Single Acting Spring Return | Pilot Manual Override / Locking Flush | G1/8 |
| PVL-B2136062C2 | PVL-B21 Stand-alone Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/2 Single Acting Air Spring Return | Pilot Manual Override / Locking Flush | Push-in 6mm |
| PVL-B2136082C2 | PVL-B21 Stand-alone Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/2 Single Acting Air Spring Return | Pilot Manual Override / Locking Flush | Push-in 8mm |
| PVL-B2136182C2 | PVL-B21 Stand-alone Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/2 Single Acting Air Spring Return | Pilot Manual Override / Locking Flush | G1/8 |
| PVL-B2156062C2 | PVL-B21 Stand-alone Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | Dual 3/2 N.C. Spring Return | Pilot Manual Override / Locking Flush | Push-in 6mm |
| PVL-B2156082C2 | PVL-B21 Stand-alone Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | Dual 3/2 N.C. Spring Return | Pilot Manual Override / Locking Flush | Push-in 8mm |
| PVL-B2156182C2 | PVL-B21 Stand-alone Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | Dual 3/2 N.C. Spring Return | Pilot Manual Override / Locking Flush | G1/8 |
| PVL-B2126062C1 | PVL-B21 Stand-alone Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/2 Double Acting | Pilot Manual Override / Non-Locking Flush | Push-in 6mm |
| PVL-B2126082C1 | PVL-B21 Stand-alone Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/2 Double Acting | Pilot Manual Override / Non-Locking Flush | Push-in 8mm |
| PVL-B2126182C1 | PVL-B21 Stand-alone Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/2 Double Acting | Pilot Manual Override / Non-Locking Flush | G1/8 |
| PVL-B2176062C2 | PVL-B21 Stand-alone Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/3 Closed Center (APB) | Pilot Manual Override / Locking Flush | Push-in 6mm |
| PVL-B2176082C2 | PVL-B21 Stand-alone Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/3 Closed Center (APB) | Pilot Manual Override / Locking Flush | Push-in 8mm |
| PVL-B2176182C2 | PVL-B21 Stand-alone Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/3 Closed Center (APB) | Pilot Manual Override / Locking Flush | G1/8 |
| PVL-B2186062C2 | PVL-B21 Stand-alone Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/3 Vented Center | Pilot Manual Override / Locking Flush | Push-in 6mm |
| PVL-B2186082C2 | PVL-B21 Stand-alone Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/3 Vented Center | Pilot Manual Override / Locking Flush | Push-in 8mm |
| PVL-B2186182C2 | PVL-B21 Stand-alone Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/3 Vented Center | Pilot Manual Override / Locking Flush | G1/8 |
| PVL-B2196062C2 | PVL-B21 Stand-alone Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/3 Pressurised Center | Pilot Manual Override / Locking Flush | Push-in 6mm |
| PVL-B2196082C2 | PVL-B21 Stand-alone Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/3 Pressurised Center | Pilot Manual Override / Locking Flush | Push-in 8mm |
| PVL-B2196182C2 | PVL-B21 Stand-alone Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/3 Pressurised Center | Pilot Manual Override / Locking Flush | G1/8 |
| PVL-B215606 | PVL-B21 Stand-alone Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | Dual 3/2 N.C. Air Spring Return | n/a | Push-in 6mm |
| PVL-B215608 | PVL-B21 Stand-alone Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | Dual 3/2 N.C. Air Spring Return | n/a | Push-in 8mm |
| PVL-B215618 | PVL-B21 Stand-alone Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | Dual 3/2 N.C. Air Spring Return | n/a | G1/8 |
| PVL-B211606 | PVL-B21 Stand-alone Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/2 Single Acting Spring Return | n/a | Push-in 6mm |
| PVL-B211608 | PVL-B21 Stand-alone Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/2 Single Acting Spring Return | n/a | Push-in 8mm |
| PVL-B211618 | PVL-B21 Stand-alone Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/2 Single Acting Spring Return | n/a | G1/8 |
| PVL-B213606 | PVL-B21 Stand-alone Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/2 Single Acting Spring Return | n/a | Push-in 6mm |
| PVL-B213608 | PVL-B21 Stand-alone Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/2 Single Acting Spring Return | n/a | Push-in 8mm |
| PVL-B213618 | PVL-B21 Stand-alone Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/2 Single Acting Spring Return | n/a | G1/8 |
| PVL-B212606 | PVL-B21 Stand-alone Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/2 Double Acting | n/a | Push-in 6mm |
| PVL-B212608 | PVL-B21 Stand-alone Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/2 Double Acting | n/a | Push-in 8mm |
| PVL-B212618 | PVL-B21 Stand-alone Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/2 Double Acting | n/a | G1/8 |
| PVL-B217606 | PVL-B21 Stand-alone Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/3 Closed Center (APB) | n/a | Push-in 6mm |
| PVL-B217608 | PVL-B21 Stand-alone Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/3 Closed Center (APB) | n/a | Push-in 8mm |
| PVL-B217618 | PVL-B21 Stand-alone Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/3 Closed Center (APB) | n/a | G1/8 |
| PVL-B218606 | PVL-B21 Stand-alone Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/3 Vented Center | n/a | Push-in 6mm |
| PVL-B218608 | PVL-B21 Stand-alone Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/3 Vented Center | n/a | Push-in 8mm |
| PVL-B218618 | PVL-B21 Stand-alone Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/3 Vented Center | n/a | G1/8 |
| PVL-B219606 | PVL-B21 Stand-alone Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/3 Pressurised Center | n/a | Push-in 6mm |
| PVL-B219608 | PVL-B21 Stand-alone Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/3 Pressurised Center | n/a | Push-in 8mm |
| PVL-B219618 | PVL-B21 Stand-alone Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/3 Pressurised Center | n/a | G1/8 |
| PVL-B2216062C2 | PVL-B22 Stackable Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/2 Single Acting Spring Return | Pilot Manual Override / Locking Flush | Push-in 6mm |
| PVL-B2216082C2 | PVL-B22 Stackable Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/2 Single Acting Spring Return | Pilot Manual Override / Locking Flush | Push-in 8mm |
| PVL-B2216182C2 | PVL-B22 Stackable Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/2 Single Acting Spring Return | Pilot Manual Override / Locking Flush | G1/8 |
| PVL-B2236062C2 | PVL-B22 Stackable Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/2 Single Acting Air Spring Return | Pilot Manual Override / Locking Flush | Push-in 6mm |
| PVL-B2236082C2 | PVL-B22 Stackable Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/2 Single Acting Air Spring Return | Pilot Manual Override / Locking Flush | Push-in 8mm |
| PVL-B2236182C2 | PVL-B22 Stackable Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/2 Single Acting Air Spring Return | Pilot Manual Override / Locking Flush | G1/8 |
| PVL-B2256062C2 | PVL-B22 Stackable Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | Dual 3/2 N.C. Spring Return | Pilot Manual Override / Locking Flush | Push-in 6mm |
| PVL-B2256082C2 | PVL-B22 Stackable Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | Dual 3/2 N.C. Spring Return | Pilot Manual Override / Locking Flush | Push-in 8mm |
| PVL-B2256182C2 | PVL-B22 Stackable Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | Dual 3/2 N.C. Spring Return | Pilot Manual Override / Locking Flush | G1/8 |
| PVL-B2226062C1 | PVL-B22 Stackable Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/2 Double Acting | Pilot Manual Override / Non-Locking Flush | Push-in 6mm |
| PVL-B2226082C1 | PVL-B22 Stackable Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/2 Double Acting | Pilot Manual Override / Non-Locking Flush | Push-in 8mm |
| PVL-B2226182C1 | PVL-B22 Stackable Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/2 Double Acting | Pilot Manual Override / Non-Locking Flush | G1/8 |
| PVL-B2276062C2 | PVL-B22 Stackable Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/3 Closed Center (APB) | Pilot Manual Override / Locking Flush | Push-in 6mm |
| PVL-B2276082C2 | PVL-B22 Stackable Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/3 Closed Center (APB) | Pilot Manual Override / Locking Flush | Push-in 8mm |
| PVL-B2276182C2 | PVL-B22 Stackable Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/3 Closed Center (APB) | Pilot Manual Override / Locking Flush | G1/8 |
| PVL-B2286062C2 | PVL-B22 Stackable Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/3 Vented Center | Pilot Manual Override / Locking Flush | Push-in 6mm |
| PVL-B2286082C2 | PVL-B22 Stackable Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/3 Vented Center | Pilot Manual Override / Locking Flush | Push-in 8mm |
| PVL-B2286182C2 | PVL-B22 Stackable Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/3 Vented Center | Pilot Manual Override / Locking Flush | G1/8 |
| PVL-B2296062C2 | PVL-B22 Stackable Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/3 Pressurised Center | Pilot Manual Override / Locking Flush | Push-in 6mm |
| PVL-B2296082C2 | PVL-B22 Stackable Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/3 Pressurised Center | Pilot Manual Override / Locking Flush | Push-in 8mm |
| PVL-B2296182C2 | PVL-B22 Stackable Valve Module | Equipped with 15mm DIN Form C (8mm spacing) / 24Vdc / 1.2W Pilot Solenoid Valve / Pins Up | 5/3 Pressurised Center | Pilot Manual Override / Locking Flush | G1/8 |
| PVL-B221606 | PVL-B22 Stackable Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/2 Single Acting Spring Return | n/a | Push-in 6mm |
| PVL-B221608 | PVL-B22 Stackable Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/2 Single Acting Spring Return | n/a | Push-in 8mm |
| PVL-B221618 | PVL-B22 Stackable Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/2 Single Acting Spring Return | n/a | G1/8 |
| PVL-B223606 | PVL-B22 Stackable Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/2 Single Acting Air Spring Return | n/a | Push-in 6mm |
| PVL-B223608 | PVL-B22 Stackable Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/2 Single Acting Air Spring Return | n/a | Push-in 8mm |
| PVL-B223618 | PVL-B22 Stackable Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/2 Single Acting Air Spring Return | n/a | G1/8 |
| PVL-B225606 | PVL-B22 Stackable Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | Dual 3/2 N.C. Spring Return | n/a | Push-in 6mm |
| PVL-B225608 | PVL-B22 Stackable Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | Dual 3/2 N.C. Spring Return | n/a | Push-in 8mm |
| PVL-B225618 | PVL-B22 Stackable Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | Dual 3/2 N.C. Spring Return | n/a | G1/8 |
| PVL-B222606 | PVL-B22 Stackable Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/2 Double Acting | n/a | Push-in 6mm |
| PVL-B222608 | PVL-B22 Stackable Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/2 Double Acting | n/a | Push-in 8mm |
| PVL-B222618 | PVL-B22 Stackable Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/2 Double Acting | n/a | G1/8 |
| PVL-B227606 | PVL-B22 Stackable Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/3 Closed Center (APB) | n/a | Push-in 6mm |
| PVL-B227608 | PVL-B22 Stackable Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/3 Closed Center (APB) | n/a | Push-in 8mm |
| PVL-B227618 | PVL-B22 Stackable Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/3 Closed Center (APB) | n/a | G1/8 |
| PVL-B228606 | PVL-B22 Stackable Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/3 Vented Center | n/a | Push-in 6mm |
| PVL-B228608 | PVL-B22 Stackable Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/3 Vented Center | n/a | Push-in 8mm |
| PVL-B228618 | PVL-B22 Stackable Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/3 Vented Center | n/a | G1/8 |
| PVL-B229606 | PVL-B22 Stackable Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/3 Pressurised Center | n/a | Push-in 6mm |
| PVL-B229608 | PVL-B22 Stackable Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/3 Pressurised Center | n/a | Push-in 8mm |
| PVL-B229618 | PVL-B22 Stackable Valve Module | For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately) | 5/3 Pressurised Center | n/a | G1/8 |