Pneumatically Operated Economical Air Saver Unit ASC / ASV Series | Product Series

Filter by

    No filters selected

Function

Flow Rate (lpm)

Port Size

Port Type

Lubrication

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatically Operated Economical Air Saver Unit ASC / ASV Series

Pneumatically Operated Economical Air Saver Unit ASC / ASV Series

The Air Saver Unit is an easy solution to environmental protection efforts by converting continuous air blow to pulsed air blow without the need for any other external control.

Technical Specifications

  • Valve Type: -
  • Number of Positions: -
  • Number of Ports: -
  • Actuation Type: Air, Electrical
  • Override Functionality: -
  • Mounting Type: -
  • Specifications Met: -
  • Number of Manifold Outlets: -
  • Port Size: 1/8" | 3/8" | 1/2"
  • Port Type: BSPT
  • Minimum Flow Rate: -
  • Maximum Flow Rate: -
  • Nominal Flow Coefficient: -
  • Input Voltage: 24VDC (ASC/ASO only)
  • Electrical Connection: -
  • Fieldbus Protocol: -
  • Pressure Rating: VAC to 116 psig, VAC to 8 bar
  • Minimum Operating Pressure: -
  • Operating Temperature: -5 to 50 °C, 23 to 122 °F
  • Media: Air
  • Lubricant: Oil-free |Food grade grease |White petrolatum grease |Turbine oil
  • Power Consumption: 1.2W (ASC/ASO only)
  • Body Material: -
  • Seal Material: -
Safety Warning

Full Product Description

The pulsing air technology in the Air Saver Unit can reduce air consumption by up to 50% by converting continuous blown air into a pulsed air flow without the need for any other external control. Air is generated in a series of ON and OFF pulses, when the flow is OFF there is no air consumption.
Installation of the Air Saver Unit is simple and reduction in air consumption can be realised immediately.
When using an electrically operated solenoid valve to control the air flow, an Air Saver Unit can quickly and easily be retrofitted provided an immediate reduction in air consumption with no changes to the PLC programme. When using manual valves such as ball valves, ASV200, ASV500 and ASV2000 units do not need any electrical power. Simply installing the unit brings immediate reduction in air consumption and improved efficiency.

Markets
• Factory Automation
• Vehicle Assembly Facilities
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Packaging machinery
• Printing and marking equipment
• Food & Beverage

Features/Benefits
• Large reduction in air consumption
• Saving in compressor power consumption, reducing running costs
• Reduction in plant CO² emissions
• Improved efficiency

Applications
• Cleaning “blast” prior to assembly
• Car painting process
• Swarf removal
• PET bottle transfer
• Cooling
• Ionizer dust removal
• Liquid removal from manufacturing process

Related Documents

×
Products Function Flow Rate (lpm) Port Size Port Type Lubrication
## WPASV13000-AA-34 Normally Closed / External Pilot Operated 13000 1 inch BSPP White petrolatum grease

687PDC
A87859