Shock Absorbers - MC / SC Series | Parker NA

Shock Absorbers - MC / SC Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Shock Absorbers - MC / SC Series

Shock Absorbers - MC / SC Series

Parker's MC non-adjustable shock absorbers satisfy a wide range of applications. The SC series offers a self compensating mechanism for flexible installations. Shock absorbers can help increase production, extend machine life and reduce energy costs.

Technical Specifications

  • Product Series: Pneumatic Cylinder Accessories
  • Bore Diameter: n/a
  • Technology: Pneumatics
  • Product Type: Shock Absorbers (Non-Adjustable, Self Compensating)
  • Application: Miniature, Heavy Duty, Heavy Industrial
  • Piston Rod Material: Steel, Hard Chrome-Plated
  • Body Material: Steel black oxide finish
  • Button Material: Thermoplastic, Steel, None (no button)
  • Stroke Length: 5 to 150 mm (MC), 40 mm (SC)
  • Effective Mass: up to 18800 kg
  • Operating Temperature: -12 to 70 °C (MC), -12 to 90 °C (SC)
  • Mounting Type: Flange, Foot, Clamp
Safety Warning

Full Product Description

Parker MC / SC shock absorbers can help increase production, extend machine life and reduce energy costs. They are available in two different types, non-adjustable and self compensating. They assist in bringing a moving load to rest, quickly and safely, without rebound or backward movement. Shock absorbers convert the kinetic energy generated by the deceleration of the load into thermal energy. Optimum operating conditions are achieved if the energy is dissipated almost uniformly. Self compensating shock absorbers decelerate movement smoothly while requiring no adjustment. These versatile performers offer wide effective weight ranges for handling a wider range of applications and increased velocities.

Markets
• Factory Automation
• Machine Tools
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Packaging Machinery
• Printing and Marking Equipment
• Medical
• Other Life Science
• Material Handling Equipment
• Food & Beverage
• Plastic Processing
• Water
• Bus & Coach
• Rail

Features/Benefits
• Increase operating speeds
• Increase operating loads
• Increase system performance
• Reduce stress in equipment
• Reduce design and fabrication costs
• Reduce noise levels

Applications
• Door opening system
• Pick and place applications
• Durability test bench
• Packaging, labeling and wrapping systems
• Pusher, picker and gripper applications
• Roll cleaning
• Feeding
• Cutting

Related Documents

Literature and Reference Materials
3D CAD : Pneumatic Shock Absorbers
Ɨ

687PDC
A87859