Standard Mist Lubricators Products from parker include

: Default
Sort By Product Attributes
Certificates

Certificates

Port Type

Port Type

Port Size

Port Size

Product Type

Product Type

Flow Rate (SCFM)

Flow Rate (SCFM)

Flow Rate (dm3/s)

Flow Rate (dm3/s)

Body Material

Body Material

Bowl Material

Bowl Material

Operating Temperature (C)

Operating Temperature (C)

Operating Temperature (F)

Operating Temperature (F)

Seal Material

Seal Material

???ACCE_Region_Product_List???
Standard Mist Lubricators ( 1 - 8 of 8 )
Compare Selected
Product Listing

04L is a 40mm mini mist lubricator that injects an oil aerosol into the flowing air stream, 1/8" & 1/4" ported BSPP/NPT, poly bowl. Max P1 pressure of 10 bar. Temp from 0°C to 52°C.

P3LL is a 40mm mini lightweight lubricator that injects an oil aerosol into the flowing air stream, 1/4" ported BSPP/NPT, poly bowl. Max P1 pressure of 10 bar. Temp from 0°C to 50°C.

P3YL is a 90mm lubricator that injects an oil aerosol into the flowing air stream, 3/4" & 1" ported BSPP/NPT, poly insert & metal bowl. Max P1 pressure of 17.5 bar. Temp from -40°C to 60°C.

P3ZL is a 200mm (inc. flange) large lubricator that injects an oil aerosol into the flowing air stream, 1-1/2" & 2" ported BSPP/NPT, aluminium bowl with manual drain. Max P1 pressure 17.5 bar. Temp from 5°C to 60°C.

P31L is a 40mm mini mist lubricator that injects an oil aerosol into the flowing air stream, 1/4" ported BSPP/NPT, poly/metal bowl. Max P1 pressure of 17 bar (Metal). Temp from -10°C to 65.5°C.

P32L is a 60mm compact mist lubricator that injects an oil aerosol into the flowing air stream, 1/4",3/8" & 1/2" ported BSPP/NPT, poly/metal bowl. Max P1 pressure of 17 bar (metal). Temp from -10°C to 65.5°C.

P33L is a 73mm standard mist lubricator that injects an oil aerosol into the flowing air stream, 1/2" & 3/4" ported BSPP/NPT, poly/metal bowl. Max P1 pressure of 17 bar (metal). Temp from -10°C to 65.5°C.

PL10 is a 60mm S/Steel (316) lubricator that injects an oil aerosol into the flowing air stream, 1/2" ported BSPP/NPT, metal bowl fitted with manual drain. Max P1 pressure of 20.7 bar. Temp from -18°C to 82°C.

Contact Us

Parker Hannifin Manufacturing
Pneumatic Division Europe
4 Riverside Court
Pride Park
Derby
Derbyshire
United Kingdom
DE24 8HY
Phone +44 (0) 1332 234 661