Standard Pressure Regulators Products from parker include

: Default
Sort By Product Attributes
Port Type

Port Type

Port Size

Port Size

Product Type

Product Type

Gauge Port

Gauge Port

Pressure Control Range (psig)

Pressure Control Range (psig)

Pressure Control Range (bar)

Pressure Control Range (bar)

Flow Rate (SCFM)

Flow Rate (SCFM)

Flow Rate (dm3/s)

Flow Rate (dm3/s)

Maximum Inlet Pressure (psig)

Maximum Inlet Pressure (psig)

Operating Temperature (C)

Operating Temperature (C)

Operating Temperature (F)

Operating Temperature (F)

Seal Material

Seal Material

Maximum Inlet Pressure (bar)

Maximum Inlet Pressure (bar)

???ACCE_Region_Product_List???
Standard Pressure Regulators ( 1 - 12 of 12 )
Compare Selected
Product Listing

PR354/PR364 is a 40mm S/Steel (316) regulator, 1/4" ported BSPP/NPT. Max P1 pressure of 20.7 bar with P2 ranges 0 to 1.7, 4 & 8 bar. Temp from -18°C to 82°C.. Offering flow rates up to 5.75 dm³/s

14R is a 40mm mini regulator, 1/8" & 1/4" ported BSPP/NPT. Max P1 pressure of 10 bar with P2 ranges 0 to 2, 4 & 8 bar. Temp from 0°C to 52°C. Offering flow rates up to 7 dm³/s

P3LR is a 40mm mini lightweight regulator, 1/4" ported BSPP/NPT. Max P1 pressure of 10 bar with P2 ranges 0 to 2, 4 & 8 bar. Temp from 0°C to 50°C.. Offering flow rates up to 12.8 dm³/s

P32H is a compact common regulator, 1/4", 3/8" & 1/2" ported BSPP/NPT with 1/8" regulated ports. Max P1 pressure of 17 bar with P2 ranges 0 to 2, 4, 8 & 17 bar. Temp from -10°C to 65.5°C. Offering flow rates up to 30 dm³/s

P3XR is a 62mm lightweight regulator, 1/2" & 3/4" ported BSPP (NPT 1/2" only). Max P1 pressure of 16 bar with P2 ranges 0 to 4, 8 & 16 bar. Temp from -40°C to 60°C. Offering flow rates up to 134 dm³/s

P32R is a 60mm compact regulator, 1/4",3/8" & 1/2" ported BSPP/NPT. Max P1 pressure of 17 bar with P2 ranges 0 to 2, 4, 8 & 17 bar. Temp from -25°C to 65.5°C. Offering flow rates up to 78 dm³/s

P33R is a 73mm standard regulator, 1/2" & 3/4" ported BSPP/NPT. Max P1 pressure of 17 bar with P2 ranges 0 to 2, 4, 8 & 17 bar. Temp from -25°C to 65.5°C. Offering flow rates up to 110 dm³/s

PR10/PR11 is a 60mm S/Steel (316) regulator, 1/2" ported BSPP/NPT. Max P1 pressure of 20.7 bar with P2 ranges 0 to 4, 8 & 17 bar. Temp from -18°C to 82°C.. Offering flow rates up to 37.75 dm³/s

P3YR is a 90mm regulator, 3/4" & 1" ported BSPP/NPT. Max P1 pressure of 17.5 bar with P2 ranges 0 to 12 & 16 bar. Temp from -40°C to 60°C. Offering flow rates up to 321 dm³/s

P31H is a mini common regulator, 1/4" ported BSPP/NPT with 1/8" regulated ports. Max P1 pressure of 17 bar with P2 ranges 0 to 2, 4, 8 & 16 bar. Temp from -10°C to 65.5°C. Offering flow rates up to 20 dm³/s

P31R is a 40mm mini regulator, 1/4" ported BSPP/NPT. Max P1 pressure of 17 bar with P2 ranges 0 to 2, 4, 8 & 16 bar. Temp from -10°C to 65.5°C. Offering flow rates up to 32 dm³/s

P3ZR is a 180mm (inc. flange) large regulator, 1-1/2" & 2" ported BSPP/NPT. Max P1 pressure 17.5 bar with P2 ranges 0 to 8 & 16 bar. Temp from 0°C to 60°C. Offering flow rates over >666 dm³/s

Contact Us

Parker Hannifin Manufacturing
Pneumatic Division Europe
4 Riverside Court
Pride Park
Derby
Derbyshire
United Kingdom
DE24 8HY
Phone +44 (0) 1332 234 661