No image available
No image available
Your request is being processed.
687539
Pneumatic Diagnostics

Diagnostic Test Kits, SensoControl Parker Service Master Easy Meter and Accessories

Parker's SensoControl diagnostic test kits are ideal for measuring critical system data for any fluid power system.

Parker's SensoControl diagnostic test kits are ideal for measuring critical system data for any fluid power system.

Choose attributes to view part number:

Reset Attributes
Description

The SensoControl Parker Service Master Easy is a hand-held diagnostic meter that incorporates data measurement and display with intuitive operation. Four analog sensor inputs wih auto sensor recognition provides the ability to measure and record pressure, temperature, flow, and rotational speed simultaneously. With a scan rate of 1ms, the Parker Service Master Easy will store up to one million measured values. A variety of test kits are available.
Test kits include:
• The Parker Service Master Easy
• Storage case
• 2 Transducers
• 2 Transducer cables
• Power supply
• SensoWin software and documentation
• USB connection cable
Kit additions include: additional transducers, flow sensors, temperature sensor, tachometer, voltage adapter, cables

Typical Applications:
• Mobile equipment
• Cooling systems
• Industrial hydraulic systems
• Fluid system maintenance and troubleshooting

Description

Performance Characteristics
Diagnostic Meter Parker Service Master Easy
Power Supply 120 Volt AC
Software SensoWin
Case Medium carrying case
Application Hydraulic or pneumatic system diagnostics
Kit Includes (2) Transducer cables - 3m, (1) USB cable
Brand SensoControl

???ATTACHMENTS???

Contact Us


QUICK COUPLING DIV


8145 LEWIS RD

MINNEAPOLIS

MN

UNITED STATES

55427


Ph:7635447781


Fax:7635443418