No image available
No image available
Your request is being processed.
687539
Hydraulic Diagnostics

Diagnostic Test Kits, SensoControl Parker ServiceJunior Digital Pressure Gauge and Accessories

Parker's SensoControl diagnostic test kits are ideal to easily measure fluid pressure in any hydraulic or pneumatic system.

Parker's SensoControl diagnostic test kits are ideal to easily measure fluid pressure in any hydraulic or pneumatic system.

Choose attributes to view part number:

Reset Attributes
Description

The SensoControl Parker ServiceJunior is a digital pressure gauge with minimum/maximum memory capability and a graphic display. It has a scan rate of 10 ms and colored covers corresponding with the different measuring ranges for easy identification. A variety of ServiceJunior test kits are available.

Test kits include:
• The Parker ServiceJunior (1, 2, or 3 gauge options)
• Carrying case with 3 plastic storage compartments
• 6 JIC Tee fittings (PD or EMA option)
• 6 ORFS Tee fittings (PD or EMA option)
• EMA Union, female to male adapter (EMA kits only)
• Whip hose - 32 inch (1 per gauge)
Tees are 1/4 through 1 inch sizes.

Typical Applications:
• Mobile equipment
• Cooling systems
• Industrial hydraulic systems
• Fluid system maintenance and troubleshooting

Description

Performance Characteristics
Pressure Gauges (1) ServiceJunior, (2) ServiceJunior, (3) ServiceJunior
Fitting Type (6) JIC Tee fittings - 1/4 through 1 inch sizes, (6) ORFS Tee fittings - 1/4 through 1 inch sizes, (1) EMA Union - female to male adapter, (6) JIC Tee fittings - 1/4 through 1 inch sizes, (6) ORFS Tee fittings - 1/4 through 1 inch sizes, (6) JIC Tee fitti
Kit Includes (1) EMA style whip hose, (1) PD style whip hose, (2) EMA style whip hoses, (2) PD style whip hoses, (3) EMA style whip hoses, (3) PD style whip hoses
Case Plastic carrying case
Application Hydraulic or pneumatic system diagnostics
Brand SensoControl

???ATTACHMENTS???

Contact Us


QUICK COUPLING DIV


8145 LEWIS RD

MINNEAPOLIS

MN

UNITED STATES

55427


Ph:7635447781


Fax:7635443418