ISO 16028 and ISO 7241-A Quick Coupling Adapters (hydraulic) 3625 psi - EAS/SAE Adapters | Product Series

Filter by

    No filters selected

Application

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
ISO 16028 and ISO 7241-A Quick Coupling Adapters (hydraulic) 3625 psi - EAS/SAE Adapters

ISO 16028 and ISO 7241-A Quick Coupling Adapters (hydraulic) 3625 psi - EAS/SAE Adapters OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Maximum Operating Pressure: 3625 psi, 250 bar
  • Valve Type: Poppet, Poppet, Non-Spill
  • Application: Hydraulics, General Purpose
  • Brand: Parker
  • Interchange Type: ISO 5675, ISO 7241-B
  • Materials of Construction: Steel
  • Maximum Operating Temperature: 121 °C, 250 °F
  • Vacuum Pressure Rating: No
  • Body Size: 1/2 inch
  • Flow Rate: 12 gal/min
  • Seal Material: Nitrile
  • Media: Hydraulic
  • Coupling Half: Adapter
  • Minimum Operating Temperature: -40 °F
  • Plating Type: Zinc with Clear Trivalent Chromate
  • Sleeve Type: Push to Connect, Manual
  • Lock Type: Locking Balls
Safety Warning

Full Product Description

EAS/SAE Quick Coupling Adapters (hydraulic) 3625 psi, adapt (ISO 16028) flush style non spill valving to/from poppet style (ISO 7241-A). These adapters have global interchangeability with other ISO 16028 and ISO 7241-A compliant couplings. EAS/SAE adapters are available in 1/2" size.

Technical Characteristics:
• Size: 1/2"
• Material: Steel
• Seal: Nitrile

Markets:
• Industrial
• Construction
• Agriculture

Features/Benefits:
• Adapts: ISO 16028 (non-spill valve) to/from ISO 7241-A (poppet valve)
• Global interchangeability with other ISO 16028 and ISO 7241-A compliant couplings

Applications:
• Skid loader attachments
• Mobile equipment attachments

Related Documents

×
Products Application
EAS-500 Adapts ISO 16028 non-spill to ISO 7241-A
SAE-500 Adapts ISO 7241-A poppet to ISO 16028

687PDC
687539