No image available
No image available
Your request is being processed.
687539
Quick Couplings

Quick Couplings (gas or fluid, vacuum or pressure) up to 3000 psi - CPI Series Couplers

Parker's instrumentation quick couplers and nipples are versatile for use across a spectrum of applications where fluid lines require fast and easy connection and disconnection.

Parker's instrumentation quick couplers and nipples are versatile for use across a spectrum of applications where fluid lines require fast and easy connection and disconnection.

Choose attributes to view part number:

Reset Attributes
Description

CPI Series Couplers (fluid or gas) vacuum to 3000 psi, connect with CPI Series Nipples.
Parker's CPI Series are stainless steel, push to connect quick couplings designed for use in process, power, and instrumentation applications. CPI couplers are valved and can be connected with valved or unvalved CPI Nipples.
• Sizes: 1/4”, 3/8", 1/2”
• Materials: 316 Stainless Steel
• Port Ends: Male NPT, Female NPT, A-Lok tube end, CPI tube end, Push-Lok hose barb
• Seal Options: Fluorocarbon, Ethylene Propylene, Neoprene, Perfluoroelastomer
Other coupler options include: bulkhead A-Lok, bulkhead CPI

Typical Applications:
• Laboratory equipment
• Control panels
• Calibration systems
• Portable analyzers
• Gas chromatographs
• Micro-contamination devices

Description

Performance Characteristics
Maximum Working Pressure (psi) 750 to 3000
Media Fluid or Gas
Coupling Half Coupler
Minimum Working Temperature (F) -15
Maximum Working Temperature (F) 400
Material - Seals Fluorocarbon
Vacuum Rating (mm of Hg) 0.05
Valve Style Poppet
Body Material 316 Stainless Steel
Hose I.D. (inch) 8-Mar
Application Instrumentation
Sleeve Type Push to connect
Locking Mechanism Locking balls

???ATTACHMENTS???

Contact Us


QUICK COUPLING DIV


8145 LEWIS RD

MINNEAPOLIS

MN

UNITED STATES

55427


Ph:7635447781


Fax:7635443418